Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sedna
Schneider Electric SDN1700223 Image
To be discontinued

SDN1700223

Green premium brand logo
Schneider Electric SDN1700223 Image
To be discontinued
SDN1700223
Green premium brand logo

Sedna - 1pole push-button - locator lamp (Bell symbol) cream DIY

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    product or component type
    Push-button
    delivery form
    Complete product
    kind of terminals
    Screwless terminals
    cover plate color
    Cream
    function
    1-pole push-button
    type of packing
    Blister
    rated current
    10 AX at 250 V AC
    Complementary
    installation
    Flush
    height
    80 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    pilot light
    Blue locator lamp
    power range
    2300 W
    net weight
    0.06396 kg
    depth of visual part
    12 mm
    wire structure
    Flexible
    Rigid
    depth
    37 mm
    surface finish
    Glossy
    width
    85 mm
    wire stripping length
    13 mm
    fixing mode
    Screws or claws 51…70 mm
    terminal capacity
    2 cable(s) 2.5 mm²
    Environment
    IP degree of protection
    IP20
    conformity mark
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Turkish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 219.1 KB
    Date 9/23/19
    Size pdf
    Size 441.3 KB
    Date 9/28/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 3/29/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - 1pole push-button - locator lamp (Bell symbol) cream DIY
    Description
    Sedna - 1pole push-button - locator lamp (Bell symbol) cream DIY
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Sedna - 1pole push-button - locator lamp (Bell symbol) cream DIY
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 419.2 KB
    Date 5/7/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - 1pole push-button - locator lamp (Bell symbol) cream DIY
    Description
    Sedna - 1pole push-button - locator lamp (Bell symbol) cream DIY
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Sedna - 1pole push-button - locator lamp (Bell symbol) cream DIY
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - 1pole push-button - locator lamp (Bell symbol) cream DIY
    Description
    Sedna - 1pole push-button - locator lamp (Bell symbol) cream DIY
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Sedna - 1pole push-button - locator lamp (Bell symbol) cream DIY
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /