Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Sedna
Schneider Electric SDN2000270 Image

SDN2000270

Schneider Electric SDN2000270 Image
SDN2000270

Sedna - presence detector - 10A without frame graphite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Sedna
    function
    Presence detector
    device application
    Monitoring
    delivery form
    Without frame
    sensor type
    PIR
    cover plate color
    Graphite
    product specific application
    Staircase monitoring
    Complementary
    power range
    2300 W
    rated current
    10 A at 230 V AC 50 Hz
    function available
    Automatic with manual override
    light intensity adjustment
    5…1000 lux
    time delay
    2 s...20 min
    horizontal detection angle
    0…180 °
    kind of terminals
    Pillar terminals
    terminal capacity
    1 cable(s) 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    8 mm
    installation
    Flush
    fixing mode
    Screws
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    minimum mounting height
    1.2 m
    height
    71 mm
    width
    71 mm
    depth
    51.4 mm
    net weight
    0.09825 kg
    depth of visual part
    26.6 mm
    Environment
    conformity mark
    CE
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…35 °C
    environmental characteristic
    Halogen free
    product certifications
    GOST-R
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    72 g
    Package 1 Height
    7.1 cm
    Package 1 width
    5.2 cm
    Package 1 Length
    7.1 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Norwegian1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 770.7 KB
    Date 5/4/18
    prp.document.label.format pdf
    Size 37.7 KB
    Date 6/28/07
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDN2000270 : Sedna - presence detector - 10A without frame graphite
    Description
    Sedna - presence detector - 10A without frame graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Sedna - presence detector - 10A without frame graphite
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN2000270 : Sedna - presence detector - 10A without frame graphite
    Description
    Sedna - presence detector - 10A without frame graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Sedna - presence detector - 10A without frame graphite
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN2000270 : Sedna - presence detector - 10A without frame graphite
    Description
    Sedna - presence detector - 10A without frame graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Sedna - presence detector - 10A without frame graphite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.