Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sedna
Schneider Electric SDN2201147 Image
To be discontinued

SDN2201147

Schneider Electric SDN2201147 Image
To be discontinued
SDN2201147

Sedna - 2way universal rotary pushbutton dimmer - 420VA, without frame beige

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    function
    Push-button dimmer
    function
    2-way
    delivery form
    Without frame
    cover plate color
    Beige
    kind of terminals
    Pillar terminals
    Complementary
    installation
    Flush
    dimmer application
    Inductive load
    Resistive load
    Capacitive load
    load type
    Low voltage halogen lamp with electronic transformer: 20...420 VA
    Low voltage halogen lamp with ferromagnetic transformer: 20...420 VA
    Low voltage halogen lamp with toroidal transformer: 20...320 VA
    230 V AC halogen lamp: 20...420 W
    230 V AC incandescent lamp: 20...420 W
    rated voltage
    230 V AC
    protection type
    Electronic overload protection
    Overheating protection
    Electronic overvoltage protection
    terminal capacity
    2 cable(s) 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    7 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range: 51…80 mm
    Screws
    Environment
    standards
    EN 60669-2-1
    conformity mark
    CE
    product certifications
    VDE
    NEMKO
    FIMKO
    SEMKO
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French1
    • German1
    • Russian2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    Size pdf
    Size 19.9 MB
    Date 10/18/17
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.5 MB
    Date 7/1/14
    Size pdf
    Size 959.2 KB
    Date 5/4/18
    Size pdf
    Size 457.1 KB
    Date 12/14/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 202.7 KB
    Date 4/20/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - 2way universal rotary pushbutton dimmer - 420VA, without frame beige
    Description
    Sedna - 2way universal rotary pushbutton dimmer - 420VA, without frame beige
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Sedna - 2way universal rotary pushbutton dimmer - 420VA, without frame beige
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - 2way universal rotary pushbutton dimmer - 420VA, without frame beige
    Description
    Sedna - 2way universal rotary pushbutton dimmer - 420VA, without frame beige
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Sedna - 2way universal rotary pushbutton dimmer - 420VA, without frame beige
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - 2way universal rotary pushbutton dimmer - 420VA, without frame beige
    Description
    Sedna - 2way universal rotary pushbutton dimmer - 420VA, without frame beige
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Sedna - 2way universal rotary pushbutton dimmer - 420VA, without frame beige
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /