Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Sedna
Schneider Electric SDN2710247 Image

SDN2710247

Green premium brand logo
Schneider Electric SDN2710247 Image
SDN2710247
Green premium brand logo

Sedna - double USB charger 2.1 A - beige

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Sedna
    product or component type
    USB charger
    integrated connection type
    2 USB 2.0 port 5 V DC, maximum load current: 2.1 A
    Complementary
    device application
    Charger
    device mounting
    Flush
    device presentation
    Mechanism with central plate
    surface treatment
    Untreated
    output current
    2.1 A
    fixing mode
    By claws
    By screws
    type of packing
    Flow-pack
    [Ue] rated operational voltage
    100...240 V AC +/- 10 % at 50/60 Hz
    maximum power consumption in W
    0.1 W
    nominal output power
    10.5 W
    input power
    12 W
    service life in hours
    30000 h 10.5 W
    material
    ABS (acrylonitrile butadiene-styrene): centre plate
    PC (polycarbonate) GF10 FR: casing
    protection type
    Short-circuit protection
    number of terminals
    2 screw terminals
    clamping connection capacity
    2 x 0.75...2 x 2.5 mm² for rigid cable(s)
    2 x 0.75...2 x 2.5 mm² for flexible cable(s)
    2 x 0.75...2 x 2.5 mm² for stranded cable(s)
    wire stripping length
    8 mm
    product compatibility
    Mobile/tablet Mac iOS
    Mobile/tablet Android
    Mobile/tablet Windows
    height
    71 mm
    width
    71 mm
    depth
    37 mm
    embedding depth
    30.8 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    EN 60950-1
    ETSI EN 301 489-4
    EN 62684
    directives
    2006/95/EC - low voltage directive
    2004/108/EC - electromagnetic compatibility
    2002/96/EC - WEEE directive
    2002/95/EC - RoHS directive
    product certifications
    EAC
    electrical insulation class
    Class II
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    REACH Regulation (EC) No 1907/2006
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    113 g
    Package 1 Height
    8.4 cm
    Package 1 width
    6.3 cm
    Package 1 Length
    12.9 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    36
    Package 2 Weight
    4.47 kg
    Package 2 Height
    18.5 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Bosnian2
    • Bulgarian2
    • Croatian2
    • Czech2
    • Dutch2
    • Estonian2
    • Finnish2
    • French3
    • German3
    • Greek2
    • Hungarian2
    • Italian1
    • Kazakh2
    • Latvian2
    • Lithuanian2
    • Norwegian2
    • Polish2
    • Portuguese2
    • Romanian2
    • Russian4
    • Serbian2
    • Slovak2
    • Slovenian2
    • Spanish2
    • Swedish2
    • Turkish2
    • Ukrainian2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2020 (Version 11.1)
    Description
    Sedna catalogue 2020 with links on each CR to go to EShop data sheets
    prp.document.label.format pdf
    Size 12.1 MB
    Date 7/15/20
    Description
    Sedna catalogue 2020 with links on each CR to go to EShop data sheets
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/19/18
    prp.document.label.format pdf
    Size 2.1 MB
    Date 5/12/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 776.3 KB
    Date 4/18/20
    Description
    USB 2.1 A charger insert
    prp.document.label.format pdf
    Size 599.2 KB
    Date 5/4/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDN2710247 : Sedna - double USB charger 2.1 A - beige
    Description
    Sedna - double USB charger 2.1 A - beige
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Sedna - double USB charger 2.1 A - beige
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 728.4 KB
    Date 4/10/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN2710247 : Sedna - double USB charger 2.1 A - beige
    Description
    Sedna - double USB charger 2.1 A - beige
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Sedna - double USB charger 2.1 A - beige
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN2710247 : Sedna - double USB charger 2.1 A - beige
    Description
    Sedna - double USB charger 2.1 A - beige
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Sedna - double USB charger 2.1 A - beige
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.