Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN2800223 Image

SDN2800223

Green premium brand logo
Schneider Electric SDN2800223 Image
SDN2800223
Green premium brand logo

Sedna - single socket outlet, pin earth - 16A shutters, cream

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Sedna
    product or component type
    Socket-outlet
    outlet standard description
    Pin earth
    delivery form
    Complete product
    additional features
    Shuttered
    rated current
    16 A at 250 V AC
    cover plate color
    Cream
    kind of terminals
    Lift terminals
    Complementary
    installation
    Flush
    power range
    3680 W
    terminal capacity
    2 cable(s) 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    13 mm
    material of visible parts
    ASA + PC
    surface finish
    Glossy
    fixing mode
    Screws or claws 52…69 mm
    height
    80 mm
    width
    85 mm
    depth
    38.3 mm
    depth of visual part
    10 mm
    net weight
    0.079265 kg
    Environment
    product certifications
    B
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French3
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 692.9 KB
    Date 4/5/18
    prp.document.label.format pdf
    Size 697.3 KB
    Date 1/29/18
    prp.document.label.format pdf
    Size 252.8 KB
    Date 12/31/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDN2800223 : SDN2800223_ROHS_CHINA_DECLARATION
    Description
    SDN2800223_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    SDN2800223_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.3 MB
    Date 3/5/19
    Socket-outlets for household and similar purposes in SEDNA range (Version 1.0)
    Description
    Declaration of conformity - Sedna
    prp.document.label.format pdf
    Size 39.8 KB
    Date 10/17/09
    Description
    Declaration of conformity - Sedna
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN2800223 : SDN2800223_ROHS_DECLARATION
    Description
    SDN2800223_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    SDN2800223_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 430.8 KB
    Date 7/24/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN2800223 : SDN2800223_REACH_DECLARATION
    Description
    SDN2800223_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    SDN2800223_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /