Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sedna
Schneider Electric SDN2890360 Image
To be discontinued

SDN2890360

Schneider Electric SDN2890360 Image
To be discontinued
SDN2890360

Sedna - single socket outlet with pin earth - 16A IP44 shutters, lid, alum

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Sedna
    product or component type
    Socket-outlet
    outlet standard description
    Pin earth
    delivery form
    Complete product
    additional features
    Lid and shuttered
    type of packing
    Blister
    rated current
    16 A at 250 V AC
    cover plate color
    Aluminium
    kind of terminals
    Lift terminals
    Complementary
    installation
    Flush
    power range
    3680 W
    terminal capacity
    2 cable(s) 2.5 mm²
    wire structure
    Rigid
    Flexible
    wire stripping length
    13 mm
    material of visible parts
    PC
    surface finish
    Glossy
    fixing mode
    Claws 52…69 mm
    height
    85 mm
    width
    85 mm
    depth
    46.3 mm
    depth of visual part
    18 mm
    net weight
    0.095496 kg
    Environment
    product certifications
    B
    IP degree of protection
    IP44
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    • Russian1
    • Turkish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 668.4 KB
    Date 5/30/19
    Size pdf
    Size 752.1 KB
    Date 3/18/19
    Size pdf
    Size 692.9 KB
    Date 4/5/18
    Size pdf
    Size 697.3 KB
    Date 1/29/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.3 MB
    Date 3/5/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - single socket outlet with pin earth - 16A IP44 shutters, lid, alum
    Description
    Sedna - single socket outlet with pin earth - 16A IP44 shutters, lid, alum
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Sedna - single socket outlet with pin earth - 16A IP44 shutters, lid, alum
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - single socket outlet with pin earth - 16A IP44 shutters, lid, alum
    Description
    Sedna - single socket outlet with pin earth - 16A IP44 shutters, lid, alum
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Sedna - single socket outlet with pin earth - 16A IP44 shutters, lid, alum
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /