Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN3001860 Image

SDN3001860

Schneider Electric SDN3001860 Image
SDN3001860

Sedna - single socket outlet, side earth - 16A, screwless, without frame al

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range name
    Sedna
    function
    Socket-outlet
    delivery form
    Without frame
    outlet poles configuration
    2P + E
    outlet standard description
    Side earth
    outlet standard
    Poland
    rated current
    16 A at 250 V AC
    Complementary
    installation
    Flush
    power range
    3680 W
    kind of terminals
    Screwless terminals
    terminal capacity
    2 cable(s) 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    13 mm
    material of visible parts
    PC
    surface finish
    Glossy
    fixing mode
    Screws52…69 mm
    Claws, span of claws working range:
    height
    71 mm
    width
    71 mm
    depth
    41.3 mm
    depth of visual part
    10 mm
    net weight
    0.06214 kg
    Environment
    standards
    IEC 60884-1
    product certifications
    GOST-R
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2020 (Version 11.0)
    Description
    Sedna catalogue 2020 with links on each CR to go to EShop data sheets
    prp.document.label.format pdf
    Size 19.1 MB
    Date 4/20/20
    Description
    Sedna catalogue 2020 with links on each CR to go to EShop data sheets
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 187.6 KB
    Date 12/11/18
    prp.document.label.format pdf
    Size 332.9 KB
    Date 11/30/18
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/19/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.3 MB
    Date 3/5/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN3001860 : SDN3001860_ROHS_DECLARATION
    Description
    SDN3001860_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    SDN3001860_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /