Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN3200223 Image

SDN3200223

Green premium brand logo
Schneider Electric SDN3200223 Image
SDN3200223
Green premium brand logo

Sedna - TV connector - 1dB cream

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range name
    Sedna
    function
    TV socket
    TV socket type
    End-of-line (terminal socket)
    delivery form
    Complete product
    cover plate color
    Cream
    type of packing
    Blister
    Complementary
    number of outputs
    1
    TV connector type
    1 male IEC 9.52 mm
    installation
    Flush
    kind of terminals
    Glossy
    material of visible parts
    ASA + PC
    fixing mode
    Screws or claws, span of claws working range: 50…70 mm
    attenuation
    1 dB
    connections - terminals
    Screw
    height
    80 mm
    width
    85 mm
    depth
    40 mm
    depth of visual part
    14.6 mm
    net weight
    0.075 kg
    Environment
    conformity mark
    CE
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDN3200223 : Sedna - TV connector - 1dB cream
    Description
    Sedna - TV connector - 1dB cream
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Sedna - TV connector - 1dB cream
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 273.4 KB
    Date 3/5/20
    Antenna outlets in Anya range (Version 1.0)
    Description
    Declaration of conformity - Sedna
    prp.document.label.format pdf
    Size 39.3 KB
    Date 10/26/09
    Description
    Declaration of conformity - Sedna
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN3200223 : Sedna - TV connector - 1dB cream
    Description
    Sedna - TV connector - 1dB cream
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Sedna - TV connector - 1dB cream
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN3200223 : Sedna - TV connector - 1dB cream
    Description
    Sedna - TV connector - 1dB cream
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Sedna - TV connector - 1dB cream
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /