Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN4000268 Image
Discontinued

SDN4000268

Schneider Electric SDN4000268 Image
Discontinued
SDN4000268

Sedna - single telephone outlet - RJ11 titanium

Show more characteristics
SDN4000268 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range name
    Sedna
    range
    Sedna
    function
    Telephone socket
    delivery form
    Complete product
    telephone connector type
    1 x RJ11
    cover plate color
    Titanium
    Complementary
    installation
    Flush
    kind of terminals
    Screw
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Screws or claws 55…73 mm
    height
    71 mm
    width
    71 mm
    depth
    36 mm
    depth of visual part
    14.5 mm
    net weight
    0.05473 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4000268 : SDN4000268_ROHS_DECLARATION
    Description
    SDN4000268_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    SDN4000268_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 430.8 KB
    Date 7/24/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /