Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN4201160 Image

SDN4201160

Green premium brand logo
Schneider Electric SDN4201160 Image
SDN4201160
Green premium brand logo

Sedna - double telephone outlet - RJ11 without frame aluminium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Sedna
    function
    Telephone socket
    delivery form
    Without frame
    telephone connector type
    2 x RJ11
    cover plate color
    Aluminium
    Complementary
    wire structure
    Rigid
    Flexible
    kind of terminals
    Screw terminals
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    installation
    Flush
    fixing mode
    Claws, span of claws working range: 51…68 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    36 mm
    depth of visual part
    14.5 mm
    net weight
    0.05875 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2020 (Version 11.0)
    Description
    Sedna catalogue 2020 with links on each CR to go to EShop data sheets
    prp.document.label.format pdf
    Size 19.1 MB
    Date 4/20/20
    Description
    Sedna catalogue 2020 with links on each CR to go to EShop data sheets
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4201160 : Sedna - double telephone outlet - RJ11 without frame aluminium
    Description
    Sedna - double telephone outlet - RJ11 without frame aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Sedna - double telephone outlet - RJ11 without frame aluminium
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Telephone outlets in Sedna range (Version 1.0)
    Description
    Declaration of conformity - Sedna
    prp.document.label.format pdf
    Size 37.3 KB
    Date 10/17/09
    Description
    Declaration of conformity - Sedna
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4201160 : Sedna - double telephone outlet - RJ11 without frame aluminium
    Description
    Sedna - double telephone outlet - RJ11 without frame aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Sedna - double telephone outlet - RJ11 without frame aluminium
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Altira RJ45 data socket (Version 2.0)
    Description
    None
    prp.document.label.format pdf
    Size 283.9 KB
    Date 3/2/07
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4201160 : Sedna - double telephone outlet - RJ11 without frame aluminium
    Description
    Sedna - double telephone outlet - RJ11 without frame aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Sedna - double telephone outlet - RJ11 without frame aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /