Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN4300147 Image

SDN4300147

Schneider Electric SDN4300147 Image
SDN4300147

Sedna - single data outlet - RJ45 cat.5e UTP without frame beige

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Sedna
    function
    Data socket
    device application
    Communication
    delivery form
    Without frame
    connector shielding type
    UTP
    data connector type
    RJ45 - 4 contacts
    cover plate color
    Beige
    Complementary
    communication network category
    5e
    socket number
    1
    wire structure
    Rigid
    kind of terminals
    Screw connection
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    installation direction
    Straight
    installation
    Flush
    fixing mode
    Claws, span of claws working range: 51…80 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    36 mm
    depth of visual part
    14.5 mm
    net weight
    0.05349 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2020 (Version 11.0)
    Description
    Sedna catalogue 2020 with links on each CR to go to EShop data sheets
    prp.document.label.format pdf
    Size 19.1 MB
    Date 4/20/20
    Description
    Sedna catalogue 2020 with links on each CR to go to EShop data sheets
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4300147 : Sedna - single data outlet - RJ45 cat.5e UTP without frame beige
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP without frame beige
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP without frame beige
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4300147 : Sedna - single data outlet - RJ45 cat.5e UTP without frame beige
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP without frame beige
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP without frame beige
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4300147 : Sedna - single data outlet - RJ45 cat.5e UTP without frame beige
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP without frame beige
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP without frame beige
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /