Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sedna
Schneider Electric SDN4300221 Image
To be discontinued

SDN4300221

Green premium brand logo
Schneider Electric SDN4300221 Image
To be discontinued
SDN4300221
Green premium brand logo

Sedna - single data outlet - RJ45 cat.5e UTP white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Sedna
    function
    Data socket
    delivery form
    Complete product
    data connector type
    RJ45
    cover plate colour tint
    White
    Complementary
    communication network category
    5e
    socket number
    1
    connector shielding type
    UTP
    kind of terminals
    IDC
    wire structure
    Rigid
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    device mounting
    Flush
    fixing mode
    Screws or claws 51…80 mm
    height
    80 mm
    width
    85 mm
    depth
    36 mm
    depth of visual part
    14.5 mm
    net weight
    0.068 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Data & Communication outlets in Sedna range (Version 1.0)
    Description
    Declaration of conformity - Sedna
    Size pdf
    Size 39.2 KB
    Date 10/17/09
    Description
    Declaration of conformity - Sedna
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - single data outlet - RJ45 cat.5e UTP white
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP white
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - single data outlet - RJ45 cat.5e UTP white
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP white
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP white
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - single data outlet - RJ45 cat.5e UTP white
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP white
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /