Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN4300323 Image

SDN4300323

Schneider Electric SDN4300323 Image
SDN4300323

Sedna plate, single; KRONE, cat5e, cat6 UTP (wo connector), cream

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range name
    Sedna
    function
    Central plate
    delivery form
    Without frame
    provided equipment
    Without RJ45 connectors
    socket number
    1
    product compatibility
    Krone modular jack Cat. 5e UTP
    Krone modular jack Cat. 6 UTP
    Complementary
    fixing mode
    Claws, span of claws working range: 51…80 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    36 mm
    depth of visual part
    7 mm
    net weight
    0.07453 kg
    installation
    Flush
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2020 (Version 11.0)
    Description
    Sedna catalogue 2020 with links on each CR to go to EShop data sheets
    prp.document.label.format pdf
    Size 19.1 MB
    Date 4/20/20
    Description
    Sedna catalogue 2020 with links on each CR to go to EShop data sheets
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4300323 : Sedna plate, single; KRONE, cat5e, cat6 UTP (wo connector), cream
    Description
    Sedna plate, single; KRONE, cat5e, cat6 UTP (wo connector), cream
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    Sedna plate, single; KRONE, cat5e, cat6 UTP (wo connector), cream
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4300323 : Sedna plate, single; KRONE, cat5e, cat6 UTP (wo connector), cream
    Description
    Sedna plate, single; KRONE, cat5e, cat6 UTP (wo connector), cream
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    Sedna plate, single; KRONE, cat5e, cat6 UTP (wo connector), cream
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /