Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN4300347 Image
Discontinued

SDN4300347

Schneider Electric SDN4300347 Image
Discontinued
SDN4300347

Sedna plate, single; KRONE, cat5e, cat6 UTP (wo connector), beige

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range name
    Sedna
    function
    Central plate
    delivery form
    Without frame
    provided equipment
    Without RJ45 connectors
    socket number
    1
    product compatibility
    Krone modular jack Cat. 5e UTP
    Krone modular jack Cat. 6 UTP
    Complementary
    fixing mode
    Claws, span of claws working range: 51…80 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    36 mm
    depth of visual part
    7 mm
    net weight
    0.07453 kg
    installation
    Flush
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /