Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sedna
Schneider Electric SDN4300421 Image
To be discontinued

SDN4300421

Schneider Electric SDN4300421 Image
To be discontinued
SDN4300421

Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    function
    Central plate
    delivery form
    Without frame
    provided equipment
    Without RJ45 connectors
    socket number
    1
    product compatibility
    Reichle and De-Massari modular jack Cat. 5e UTP
    Reichle and De-Massari modular jack Cat. 6 UTP
    cover plate color
    White
    Complementary
    fixing mode
    Claws, span of claws working range: 51…80 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    36 mm
    depth of visual part
    7 mm
    net weight
    0.07453 kg
    installation
    Flush
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    Size pdf
    Size 19.9 MB
    Date 10/18/17
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), white
    Description
    Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), white
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), white
    Description
    Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), white
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /