Welcome to the Schneider Electric corporate Website

Select your location

View all Sedna
Schneider Electric SDN4300423 Image
To be discontinued

SDN4300423

Green premium brand logo
Schneider Electric SDN4300423 Image
To be discontinued
SDN4300423
Green premium brand logo

Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), cream

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    function
    Central plate
    delivery form
    Without frame
    provided equipment
    Without RJ45 connectors
    socket number
    1
    product compatibility
    Reichle and De-Massari modular jack Cat. 5e UTP
    Reichle and De-Massari modular jack Cat. 6 UTP
    cover plate color
    Cream
    Complementary
    fixing mode
    Claws, span of claws working range: 51…80 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    36 mm
    depth of visual part
    7 mm
    product weight
    0.07453 kg
    installation
    Flush
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    Size pdf
    Size 19.9 MB
    Date 10/18/17
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4300423 : Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), cream
    Description
    Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), cream
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), cream
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4300423 : Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), cream
    Description
    Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), cream
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), cream
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4300423 : Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), cream
    Description
    Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), cream
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), cream
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /