Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sedna
Schneider Electric SDN4700170 Image
To be discontinued

SDN4700170

Green premium brand logo
Schneider Electric SDN4700170 Image
To be discontinued
SDN4700170
Green premium brand logo

Sedna - single data outlet - RJ45 cat.6 UTP without frame graphite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Sedna
    function
    Data socket
    device application
    Communication
    delivery form
    Without frame
    connector shielding type
    UTP
    data connector type
    RJ45 - 4 contacts
    cover plate color
    Graphite
    Complementary
    communication network category
    6
    socket number
    1
    wire structure
    Rigid
    kind of terminals
    Screw connection
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    installation direction
    Straight
    installation
    Flush
    fixing mode
    Claws, span of claws working range: 51…80 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    36 mm
    depth of visual part
    14.5 mm
    net weight
    0.05274 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Description
    Sedna catalogue 2018 with links on each CR to go to EShop data sheets
    Size pdf
    Size 19.9 MB
    Date 10/18/17
    Description
    Sedna catalogue 2018 with links on each CR to go to EShop data sheets
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - single data outlet - RJ45 cat.6 UTP without frame graphite
    Description
    Sedna - single data outlet - RJ45 cat.6 UTP without frame graphite
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Sedna - single data outlet - RJ45 cat.6 UTP without frame graphite
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - single data outlet - RJ45 cat.6 UTP without frame graphite
    Description
    Sedna - single data outlet - RJ45 cat.6 UTP without frame graphite
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Sedna - single data outlet - RJ45 cat.6 UTP without frame graphite
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - single data outlet - RJ45 cat.6 UTP without frame graphite
    Description
    Sedna - single data outlet - RJ45 cat.6 UTP without frame graphite
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Sedna - single data outlet - RJ45 cat.6 UTP without frame graphite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /