Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN5800770 Image

SDN5800770

Green premium brand logo
Schneider Electric SDN5800770 Image
SDN5800770
Green premium brand logo

Sedna - horizontal 4-gang frame - graphite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range name
    Sedna
    range
    Sedna
    device application
    Mounting
    function
    Cover frame
    number of gangs
    4 gangs
    installation direction
    Horizontal
    range compatibility
    socket-outlet
    cover frame color
    Graphite
    Complementary
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    height
    80 mm
    width
    299 mm
    depth
    7 mm
    depth of visual part
    7 mm
    net weight
    0.0459 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2020 (Version 11.0)
    Description
    Sedna catalogue 2020 with links on each CR to go to EShop data sheets
    prp.document.label.format pdf
    Size 19.1 MB
    Date 4/20/20
    Description
    Sedna catalogue 2020 with links on each CR to go to EShop data sheets
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 260.3 KB
    Date 4/23/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDN5800770 : Sedna - horizontal 4-gang frame - graphite
    Description
    Sedna - horizontal 4-gang frame - graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Sedna - horizontal 4-gang frame - graphite
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN5800770 : Sedna - horizontal 4-gang frame - graphite
    Description
    Sedna - horizontal 4-gang frame - graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Sedna - horizontal 4-gang frame - graphite
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN5800770 : Sedna - horizontal 4-gang frame - graphite
    Description
    Sedna - horizontal 4-gang frame - graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Sedna - horizontal 4-gang frame - graphite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /