Welcome to the Schneider Electric corporate Website

Select your location

View all   Room Controllers
Schneider Electric SE7305C5545B Image

SE7305C5545B

Green premium brand logo
Schneider Electric SE7305C5545B Image
SE7305C5545B
Green premium brand logo

EBE - FCU controller - BACnet - lodging - PIR cover - floating

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    EcoStruxure Building Expert
    product name
    SE7000 Series
    device short name
    SE7305
    product or component type
    Room controller
    device application
    Low voltage fan coil
    PIR cover
    With cover
    sensor type
    10 kOhm T2 NTC thermistor measurement range: +/- 0.2 °F
    Complementary
    range compatibility
    EcoStruxure Building Expert communication card
    EcoStruxure Building Expert sensor
    EcoStruxure Building Expert temperature sensor
    EcoStruxure Building Expert relay
    EcoStruxure Building Expert sensor coverplate
    [Us] rated supply voltage
    10...30 V AC 50/60 Hz
    rated operational power in VA
    2 VA
    electrical insulation class
    Class II
    network frequency
    60 Hz
    50 Hz
    communication port protocol
    BACnet MS/TP
    information displayed
    Temperature: - 40...122 °F
    Control accuracy
    Temperature: +/- 0.9 °F, (at 70 °F typically calibrated)
    number of inputs
    1 dry contact
    number of outputs
    2 universal
    output type
    Triac
    Output rating
    30 V AC, 1 A (maximum)
    30 V AC, 3 A (inrush)
    temperature setting range
    4…32 °C heating
    -17 °C per step
    12…38 °C cooling
    AWG gauge
    AWG 22...AWG 18
    connections - terminals
    Screw terminal
    width
    86.87 mm
    depth
    38.10 mm
    height
    124.97 mm
    net weight
    0.34 kg
    Environment
    Setting range
    Humidification: 10…90 %
    Dehumidification: 15…95 %
    ambient air temperature for operation
    -0…50 °C
    ambient air temperature for storage
    -30…50 °C
    relative humidity
    0…95 % non-condensing
    standards
    ICES-003
    FCC part 15 subpart B
    CSA C22.2 No 24
    UL 873
    product certifications
    CE
    C-Tick conforming to AS/NZS CISPR 22
    FCC conforming to CFR 47 part 15 class A
    UL listed file E27734 CCN XPAX
    UL listed file E27734 CCN XPAX7
    directives
    89/336/EEC - electromagnetic compatibility
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 12.7 MB
    Date 7/25/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 457 KB
    Date 1/20/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SE7305C5545B : EBE - FCU controller - BACnet - lodging - PIR cover - floating
    Description
    EBE - FCU controller - BACnet - lodging - PIR cover - floating
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    EBE - FCU controller - BACnet - lodging - PIR cover - floating
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SE7305C5545B : EBE - FCU controller - BACnet - lodging - PIR cover - floating
    Description
    EBE - FCU controller - BACnet - lodging - PIR cover - floating
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    EBE - FCU controller - BACnet - lodging - PIR cover - floating
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /