Welcome to the Schneider Electric corporate Website

Select your location

View all   Room Controllers
Schneider Electric SER8300A5B11 Image
Discontinued

SER8300A5B11

Green premium brand logo
Schneider Electric SER8300A5B11 Image
Discontinued
SER8300A5B11
Green premium brand logo

Line Voltage Fan Coil Controller BACnet - PIR cover - WH

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

SER8300A5B11 is replaced by:
Product
Qty
SER8350A5B11
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 10 January 2019
1
  • Main
    range
    EcoStruxure Building Expert
    product name
    SE8000 Series
    device short name
    SER8300
    product or component type
    Room controller
    sensor type
    10 kOhm T2 NTC thermistor measurement range: +/- 0.5 %
    Space RH sensor measurement range: +/- 5 %
    colour tint
    White
    Complementary
    device application
    Low voltage fan coil
    [Us] rated supply voltage
    7 V DC +/- 10 %
    network frequency
    60 Hz
    50 Hz
    [In] rated current
    4 A
    communication port protocol
    BACnet MS/TP
    Modbus RTU
    function available
    Fan control
    Humidity control
    Scheduling
    HVAC control
    Available with CO2/RH/T
    Brightness sensor
    Changes can be made directly over display
    Code lock function
    Easily configurable
    Firmware update by USB
    setpoint range cooling
    12…37.5 °C cooling
    4.5…32 °C heating
    temperature display range
    -40…50 °C
    measurement accuracy
    Temperature: +/- 0.5 °C,
    Humidity: +/- 5 %, 20...80 % RH (non-condensing)
    discrete input type
    2 dry contact
    analogue input type
    Analog input 0...10 V5 x
    number of outputs
    5 relay output
    4 universal
    output voltage
    24 V AC/DC 1 A for relay output
    0...10 V AC/DC <= 5 mA for voltage output
    surface finish
    Matt
    surface treatment
    Untreated
    AWG gauge
    AWG 24...AWG 18
    width
    86 mm
    depth
    25 mm
    height
    120 mm
    net weight
    340 g
    market segment
    Lodging
    Small commercial
    Hotel
    Buildings
    Healthcare
    Non-critical buildings
    Office
    Residential
    School
    Environment
    dehumidification setpoint range
    30…95 %
    relative humidity
    0…95 %
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -30…50 °C
    standards
    EN/IEC 60730-1
    FCC part 15 subpart B
    ICES-003
    ETSI EN 300 328
    ETSI EN 301 489-1:v1.9.2
    FCC part 15 subpart C
    UL 60730-2-9
    ETSI EN 301 489-17:v2.2.1, 2012
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    2014/53/EU - radio equipment directive
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 12.7 MB
    Date 7/25/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 457 KB
    Date 1/20/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1,002.2 KB
    Date 4/2/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SER8300A5B11 : Line Voltage Fan Coil Controller BACnet - PIR cover - WH
    Description
    Line Voltage Fan Coil Controller BACnet - PIR cover - WH
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Line Voltage Fan Coil Controller BACnet - PIR cover - WH
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SER8300A5B11 : Line Voltage Fan Coil Controller BACnet - PIR cover - WH
    Description
    Line Voltage Fan Coil Controller BACnet - PIR cover - WH
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Line Voltage Fan Coil Controller BACnet - PIR cover - WH
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /