Welcome to the Schneider Electric corporate Website

Select your location

View all   Modicon Premium
Schneider Electric SF3PY32040 Image
Restricted Sales for Services

SF3PY32040

Green premium brand logo
Schneider Electric SF3PY32040 Image
Restricted Sales for Services
SF3PY32040
Green premium brand logo

indicator cable - Modicon Premium - 40 m - for junction box SF2PY3504

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon Premium
    accessory / separate part designation
    Indicator cable
    accessory / separate part type
    Cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Junction box
    Complementary
    product compatibility
    SF2PY3504
    cable length
    40 m
    type of cable
    6-core cable
    connector type
    SUB-D
    pin number
    15 pins
    net weight
    4.5 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SF3PY32040 : indicator cable - Modicon Premium - 40 m - for junction box SF2PY3504
    Description
    indicator cable - Modicon Premium - 40 m - for junction box SF2PY3504
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    indicator cable - Modicon Premium - 40 m - for junction box SF2PY3504
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SF3PY32040 : indicator cable - Modicon Premium - 40 m - for junction box SF2PY3504
    Description
    indicator cable - Modicon Premium - 40 m - for junction box SF2PY3504
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    indicator cable - Modicon Premium - 40 m - for junction box SF2PY3504
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 543.7 KB
    Date 1/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SF3PY32040 : indicator cable - Modicon Premium - 40 m - for junction box SF2PY3504
    Description
    indicator cable - Modicon Premium - 40 m - for junction box SF2PY3504
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    indicator cable - Modicon Premium - 40 m - for junction box SF2PY3504
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /