Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 52 & Motors
Schneider Electric SH30551P02F2200 Image

SH30551P02F2200

Green premium brand logo
Schneider Electric SH30551P02F2200 Image
SH30551P02F2200
Green premium brand logo

servo motor SH3 055 0,5Nm,nokey,multi,brake,90°conn.IP65/IP67,9k RPM

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    9000 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    0.73 A
    continuous stall torque
    0.5 N.m at 115...480 V three phase
    peak stall torque
    1.5 N.m at 115...480 V three phase
    nominal output power
    100 W at 115 V three phase
    210 W at 230 V three phase
    400 W at 400 V three phase
    440 W at 480 V three phase
    nominal torque
    0.5 N.m at 115 V three phase
    0.5 N.m at 230 V three phase
    0.48 N.m at 400 V three phase
    0.47 N.m at 480 V three phase
    nominal speed
    9000 rpm at 480 V three phase
    2000 rpm at 115 V three phase
    8000 rpm at 230 V three phase
    8000 rpm at 400 V three phase
    maximum current Irms
    2.9 A
    shaft end
    Smooth shaft
    shaft diameter
    9 mm
    shaft length
    20 mm
    IP degree of protection
    IP65 motor: conforming to EN/IEC 60034-5
    IP65 shaft bushing: conforming to EN/IEC 60034-5
    IP67 housing: conforming to EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    0.8 N.m
    mounting support
    International standard flange
    motor flange size
    55 mm
    torque constant
    0.68 N.m/A at 120 °C
    back emf constant
    40 V/krpm at 20 °C
    number of motor poles
    3
    rotor inertia
    0.08 kg.cm²
    stator resistance
    41.8 Ohm
    stator inductance
    108.72 mH
    maximum radial force Fr
    340 N at 1000 rpm
    270 N at 2000 rpm
    240 N at 3000 rpm
    220 N at 4000 rpm
    200 N at 5000 rpm
    190 N at 6000 rpm
    180 N at 7000 rpm
    170 N at 8000 rpm
    maximum axial force Fa
    40 N
    type of cooling
    Natural convection
    length
    159 mm
    centring collar diameter
    40 mm
    centring collar depth
    2 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    63 mm
    net weight
    1.3 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for SH30551P02F2200: servo motor SH3 055 0,5Nm,nokey,multi,brake,90°conn.IP65/IP67,9k RPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for SH30551P02F2200: servo motor SH3 055 0,5Nm,nokey,multi,brake,90°conn.IP65/IP67,9k RPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 393.5 KB
    Date 8/18/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SH30551P02F2200 : servo motor SH3 055 0,5Nm,nokey,multi,brake,90°conn.IP65/IP67,9k RPM
    Description
    servo motor SH3 055 0,5Nm,nokey,multi,brake,90°conn.IP65/IP67,9k RPM
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    servo motor SH3 055 0,5Nm,nokey,multi,brake,90°conn.IP65/IP67,9k RPM
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 779.1 KB
    Date 8/21/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SH30551P02F2200 : servo motor SH3 055 0,5Nm,nokey,multi,brake,90°conn.IP65/IP67,9k RPM
    Description
    servo motor SH3 055 0,5Nm,nokey,multi,brake,90°conn.IP65/IP67,9k RPM
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    servo motor SH3 055 0,5Nm,nokey,multi,brake,90°conn.IP65/IP67,9k RPM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SH30551P02F2200 : servo motor SH3 055 0,5Nm,nokey,multi,brake,90°conn.IP65/IP67,9k RPM
    Description
    servo motor SH3 055 0,5Nm,nokey,multi,brake,90°conn.IP65/IP67,9k RPM
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    servo motor SH3 055 0,5Nm,nokey,multi,brake,90°conn.IP65/IP67,9k RPM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /