Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 52 & Motors
Schneider Electric SH30702M12A1000 Image

SH30702M12A1000

Schneider Electric SH30702M12A1000 Image
SH30702M12A1000

servo motor SH3 070 2,2Nm,key,multi,nobrake,str.conn,IP54/IP65,8k RPM

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....M
    Complementary
    maximum mechanical speed
    8000 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    1.5 A
    continuous stall torque
    2.2 N.m at 115...480 V three phase
    peak stall torque
    7.6 N.m at 115...480 V three phase
    nominal output power
    700 W at 115 V three phase
    340 W at 230 V three phase
    660 W at 400 V three phase
    780 W at 480 V three phase
    nominal torque
    2.2 N.m at 115 V three phase
    2.15 N.m at 230 V three phase
    2.1 N.m at 400 V three phase
    2.07 N.m at 480 V three phase
    nominal speed
    750 rpm at 115 V three phase
    1500 rpm at 230 V three phase
    3000 rpm at 400 V three phase
    3600 rpm at 480 V three phase
    maximum current Irms
    6 A
    shaft end
    Parallel key
    shaft diameter
    11 mm
    shaft length
    23 mm
    key width
    4 mm
    IP degree of protection
    IP54 shaft bushing without shaft seal ring: conforming to EN/IEC 60034-5
    IP65 motor: conforming to EN/IEC 60034-5
    IP65 shaft bushing: conforming to EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    mounting support
    International standard flange
    motor flange size
    70 mm
    torque constant
    1.47 N.m/A at 120 °C
    back emf constant
    95.9 V/krpm at 20 °C
    number of motor poles
    3
    rotor inertia
    0.41 kg.cm²
    stator resistance
    16.4 Ohm
    stator inductance
    115.7 mH
    maximum radial force Fr
    710 N at 1000 rpm
    560 N at 2000 rpm
    490 N at 3000 rpm
    450 N at 4000 rpm
    410 N at 5000 rpm
    390 N at 6000 rpm
    maximum axial force Fa
    80 N
    type of cooling
    Natural convection
    length
    187 mm
    centring collar diameter
    60 mm
    centring collar depth
    2.5 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    82 mm
    net weight
    2.8 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for SH30702M12A1000: servo motor SH3 070 2,2Nm,key,multi,nobrake,str.conn,IP54/IP65,8k RPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for SH30702M12A1000: servo motor SH3 070 2,2Nm,key,multi,nobrake,str.conn,IP54/IP65,8k RPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 779.1 KB
    Date 8/21/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /