Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SM6-36
Schneider Electric SM62ME36I4M606CR02 Image

SM62ME36I4M606CR02

Schneider Electric SM62ME36I4M606CR02 Image
SM62ME36I4M606CR02

SM6-36 CM IAC16kA1s 16kA 1s 630A 30kV

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    SM6
    technology type
    Air insulated switchgear
    device short name
    CM 750
    product or component type
    Meter
    internal arc protection
    16 kA 1 s
    internal arc classification
    A-FL
    network type
    AC
    Primary voltage transformer
    33 kV/V3
    Complementary
    Rated frequency (fr)
    50/60 Hz
    Rated voltage (Ur)
    36 kV
    rated short-time withstand current (Ik)
    16 kA 1 s
    Rated short-duration power-frequency withstand voltage (Ud)
    50 kV 50 Hz for 1 min
    Rated lightning impulse withstand voltage (Up)
    195 kV peak
    bus rated current
    50 A
    type of operator
    CS manual
    fuse type
    DIN 6.3 A striker
    FUSARC 6.3 A
    Environment
    net weight
    460 kg
    height
    2250 mm
    width
    750 mm
    depth
    1620 mm
    standards
    IEC 62571-100
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.5 gn horizontal class 2
    0.4 gn vertical class 2
    operating altitude
    <= 1000 m
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 12.2 MB
    Date 10/3/18
    Description
    2015 edition
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20.9 MB
    Date 6/21/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 758.2 KB
    Date 5/9/17
    Size dxf
    Size 551.1 KB
    Date 5/9/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 254.7 KB
    Date 9/11/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /