Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Hyde Park Ultrasonic Sensors
Schneider Electric SM656A44801 Image
Discontinued

SM656A44801

Schneider Electric SM656A44801 Image
Discontinued
SM656A44801

ultrasonic sensor cylindrical M18 - Sn102mm - 0..10V - M12

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

SM656A44801 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    Hyde Park
    sensor type
    Ultrasonic sensor
    series name
    Superprox 600
    device short name
    SM656
    sensor design
    Cylindrical M18
    [Sn] nominal sensing distance
    101.6 mm
    type of sensing window
    Fixed
    material
    Plastic
    enclosure material
    ULTEM
    front material
    Silicone rubber
    type of output signal
    Analog
    ISO thread
    M18 x 1
    wiring technique
    4-wire
    [Us] rated supply voltage
    15...24 V DC with overload and short-circuit protection
    supply voltage limits
    13…28 V DC
    analogue output range
    0...10 V direct
    electrical connection
    1 male connector M12 4 pins
    product specific application
    -
    Complementary
    [Sd] sensing range
    24.6…101.6 mm
    [Sa] assured operating distance
    25.4…101.6 mm
    blind zone
    0…19 mm
    transmission frequency
    500 kHz
    beam angle
    10 °
    minimum size of detected object
    Cylinder diameter 1.59 mm - up to 63.5 mm sensing distance
    current consumption
    50 mA
    maximum switching current
    100 mA with reverse polarity protection
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    height
    18 mm
    width
    18 mm
    depth
    18 mm
    length
    73.91 mm
    net weight
    0.033 kg
    Environment
    product certifications
    UL
    marking
    CE
    NEMA degree of protection
    NEMA 4X (indoor use only)
    IP degree of protection
    IP67
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -40…100 °C
    relative humidity
    100 % without condensation
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Packing Units
    Package 1 Weight
    13.608 g
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SM656A44801 : ultrasonic sensor cylindrical M18 - Sn102mm - 0..10V - M12
    Description
    ultrasonic sensor cylindrical M18 - Sn102mm - 0..10V - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    ultrasonic sensor cylindrical M18 - Sn102mm - 0..10V - M12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SM656A44801 : ultrasonic sensor cylindrical M18 - Sn102mm - 0..10V - M12
    Description
    ultrasonic sensor cylindrical M18 - Sn102mm - 0..10V - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    ultrasonic sensor cylindrical M18 - Sn102mm - 0..10V - M12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.