Welcome to the Schneider Electric corporate Website

Select your location

View all   Hyde Park Ultrasonic Sensors
Schneider Electric SM900A820000 Image

SM900A820000

Schneider Electric SM900A820000 Image
SM900A820000

ultrasonic sensor cylindrical M30 - Sn8m - NO/NC - 12..24VDC - 3m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Hyde Park
    sensor type
    Ultrasonic sensor
    series name
    Superprox 900
    device short name
    SM900
    sensor design
    Cylindrical M30
    [Sn] nominal sensing distance
    8 m
    type of sensing window
    Adjustable
    material
    Plastic
    enclosure material
    ULTEM
    front material
    Glass epoxy
    type of output signal
    Discrete
    discrete output function
    1 NO or 1 NC programmable
    ISO thread
    M30 x 1.5
    wiring technique
    4-wire
    [Us] rated supply voltage
    12...24 V DC with overload and short-circuit protection
    supply voltage limits
    10…28 V DC
    discrete output type
    NPN
    electrical connection
    Cable, 3 m cable length
    product specific application
    -
    Complementary
    [Sd] sensing range
    0.203…8 m
    [Sa] assured operating distance
    0.203…8 m teach push-button
    maximum differential travel
    12.7 mm
    blind zone
    0…203 mm
    transmission frequency
    75 kHz
    repeat accuracy
    2.54 %
    beam angle
    10 °
    minimum size of detected object
    Cylinder diameter 50.8 mm - up to 4572 mm sensing distance
    current consumption
    100 mA
    maximum switching current
    100 mA with reverse polarity protection
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    height
    30 mm
    width
    43.18 mm
    depth
    30 mm
    length
    116.3 mm
    net weight
    0.6 kg
    Environment
    product certifications
    UL
    marking
    CE
    NEMA degree of protection
    NEMA 4X (indoor use only)
    IP degree of protection
    IP67
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -20…80 °C
    relative humidity
    100 % without condensation
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SM900A820000 : ultrasonic sensor cylindrical M30 - Sn8m - NO/NC - 12..24VDC - 3m
    Description
    ultrasonic sensor cylindrical M30 - Sn8m - NO/NC - 12..24VDC - 3m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    ultrasonic sensor cylindrical M30 - Sn8m - NO/NC - 12..24VDC - 3m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SM900A820000 : ultrasonic sensor cylindrical M30 - Sn8m - NO/NC - 12..24VDC - 3m
    Description
    ultrasonic sensor cylindrical M30 - Sn8m - NO/NC - 12..24VDC - 3m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    ultrasonic sensor cylindrical M30 - Sn8m - NO/NC - 12..24VDC - 3m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /