Welcome to the Schneider Electric corporate Website

Select your location

View all   Hyde Park Ultrasonic Sensors
Schneider Electric SM906A190000 Image

SM906A190000

Schneider Electric SM906A190000 Image
SM906A190000

ultrasonic sensor cylindrical M30 - Sn1m - 4..20mA - cable L3m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Hyde Park
    sensor type
    Ultrasonic sensor
    series name
    Superprox 900
    device short name
    SM906
    sensor design
    Cylindrical M30
    [Sn] nominal sensing distance
    1 m
    type of sensing window
    Adjustable
    material
    Plastic
    enclosure material
    ULTEM
    front material
    Silicone rubber
    type of output signal
    Analog
    ISO thread
    M30 x 1.5
    wiring technique
    4-wire
    [Us] rated supply voltage
    15...24 V DC with overload and short-circuit protection
    supply voltage limits
    13…28 V DC
    analogue output range
    4...20 mA autoslope
    electrical connection
    Cable, 3 m cable length
    product specific application
    -
    Complementary
    [Sd] sensing range
    0.0508…1 m
    [Sa] assured operating distance
    0.0508…1 m teach push-button
    maximum differential travel
    2.5 mm
    blind zone
    0…51 mm
    transmission frequency
    200 kHz
    repeat accuracy
    0.9 %
    beam angle
    10 °
    minimum size of detected object
    Cylinder diameter 1.6 mm - up to 305 mm sensing distance
    current consumption
    80 mA
    maximum switching current
    60 mA with reverse polarity protection
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    height
    30 mm
    width
    34.7 mm
    depth
    30 mm
    length
    95 mm
    net weight
    0.27 kg
    Environment
    product certifications
    UL
    marking
    CE
    NEMA degree of protection
    NEMA 4X (indoor use only)
    IP degree of protection
    IP67
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -20…80 °C
    relative humidity
    100 % without condensation
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SM906A190000 : ultrasonic sensor cylindrical M30 - Sn1m - 4..20mA - cable L3m
    Description
    ultrasonic sensor cylindrical M30 - Sn1m - 4..20mA - cable L3m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    ultrasonic sensor cylindrical M30 - Sn1m - 4..20mA - cable L3m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SM906A190000 : ultrasonic sensor cylindrical M30 - Sn1m - 4..20mA - cable L3m
    Description
    ultrasonic sensor cylindrical M30 - Sn1m - 4..20mA - cable L3m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    ultrasonic sensor cylindrical M30 - Sn1m - 4..20mA - cable L3m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /