Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EcoStruxure™ Security Expert
Schneider Electric SP-C Image

SP-C

Schneider Electric SP-C Image
SP-C

Security Expert security purpose controller

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Security Expert
    product brand
    Schneider Electric
    product or component type
    Controller
    device application
    Control
    Lighting
    Air-conditioning
    Complementary
    rated voltage
    11…14 V DC
    [Ie] rated operational current
    120 mA
    maximum operational voltage
    9 V DC cutout
    total combined current
    3.4 A
    discrete input type
    8 high security monitored input
    2 reader input for standard input (Wiegand)
    4 reader input for duplex mode input (Wiegand)
    4 reader input for RS485 link
    output type
    2 form C relay output, <=250 V
    4 open collector NPN output, <= 50 mA for multifunction
    2 auxiliary output, 10.45...13.85 V DC
    1 alarm output, 10.4...13.4 V DC
    output current
    0.7 A for auxiliary output
    1.1 A for alarm output (continuous)
    1500 mA for alarm output (inrush)
    <= 7 A for form C relay output
    <= 50 mA for open collector NPN output
    load type
    Inductive load for relay output
    Resistive load for relay output
    electronic shutdown
    1.1 A, auxiliary output
    1.6 A, alarm output
    number of alarms
    100 alarm areas
    number of port
    2 RS485/Wiegand for reader
    processor name
    CPU RISC 32-bit 2 GB
    function available
    Firmware update
    integrated connection type
    RS485 - 1
    Modem - 1, transmission rate: 2400 bauds
    Ethernet - 1
    communication port protocol
    UDP/IP Ethernet 10/100 Mbit/s
    TCP/IP Ethernet 10/100 Mbit/s
    HTTP Ethernet 10/100 Mbit/s
    ContactID
    SIA Level 2
    ArmorIP
    encryption protocol
    AES (Advanced Encryption Standard) conforming to NIST
    colour
    Black
    local signalling
    1 green LED, power
    1 green LED, status
    1 red LED, fault
    1 green LED, ethernet connection
    1 green LED, modem
    2 red LED, reader data
    1 green LED, buzzer
    2 red LED, relay ON
    8 green/red LED, input status
    mounting support
    DIN rail
    height
    60 mm
    length
    156 mm
    width
    90 mm
    net weight
    330 g
    Environment
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -10…85 °C
    relative humidity
    0…93 % non-condensing
    environmental characteristic
    Indoor use
    standards
    EN 50131-1:2006
    EN 50131-3:2009
    EN 50131-6:2008
    ICES-003: class A
    UL 294
    UL 1610
    CAN/ULC-S304-06
    CAN/ULC-S559-04
    FCC CFR 47 part 15: class A
    CAN/ULC-S319-05
    product certifications
    CE
    ACMA
    quality labels
    RCM
    directives
    2011/65/EU - RoHS directive
    2014/35/EU - low voltage directive
    2014/30/EU - electromagnetic compatibility
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Security Expert security purpose controller
    Description
    Security Expert security purpose controller
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Security Expert security purpose controller
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Security Expert security purpose controller
    Description
    Security Expert security purpose controller
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Security Expert security purpose controller
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Security Expert security purpose controller
    Description
    Security Expert security purpose controller
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Security Expert security purpose controller
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Security Expert Security Purpose Controller (Version 1.0)
    Description
    The Security Expert Security Purpose Controller is the central processing unit of the Security Expert System. It communicates with all system modules, stores all configuration and transaction information, processes all system communication, and reports alarms and system activity to a monitoring station or remote computer.
    Size pdf
    Size 122.7 KB
    Date 4/1/18
    Description
    The Security Expert Security Purpose Controller is the central processing unit of the Security Expert System. It communicates with all system modules, stores all configuration and transaction information, processes all system communication, and reports alarms and system activity to a monitoring station or remote computer.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /