Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SP2KL Image

SP2KL

Schneider Electric SP2KL Image
SP2KL

Schneider Online-UPS 2000VA 220V for China - No Batteries

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Schneider Online-UPS 2000VA 220V for China - No Batteries
    Includes
    CD with software , User Manual
    Product Distribution
    China
    Output
    Output Power Capacity
    1600 Watts / 1600 VA
    Max Configurable Power (Watts)
    1600 Watts / 1600 VA
    Nominal Output Voltage
    220V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    230, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (4) Chinese outlet (Battery Backup)
    Output Voltage Tolerance
    +/- 2% static and 100% load step
    Output Voltage THD
    < 3% linear load
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    220V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Cord Length
    1.83 meters
    Input voltage range for main operations
    140 - 300 V
    Other Input Voltages
    230 , 240
    Maximum Input Current
    12 A
    Input Breaker Capacity
    10 A
    Input Total Harmonic Distortion
    Less than 10% for the full load
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Efficiency in Battery Operation
    86.00 %
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    600 Joules
    Physical
    Maximum Height
    318.0 mm
    Maximum Width
    190.0 mm
    Maximum Depth
    421.0 mm
    Net Weight
    13.0 kg
    Shipping Weight
    14.0 kg
    Shipping Height
    460.0 mm
    Shipping Width
    320.0 mm
    Shipping Depth
    560.0 mm
    Color
    Black
    SCC Codes
    1073130431114 7
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 90 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 90 %
    Storage Elevation
    0-999.9 meters
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Protection Class
    IP 20
    Conformance
    Approvals
    CE , CE Mark , EN/IEC 62040-3 , IEC 62040-1-1
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • Chinese1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 882.5 KB
    Date 5/8/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /