Welcome to the Schneider Electric corporate Website

Select your location

View all   NetShelter Metered-by-Outlet Rack PDUs
Schneider Electric SPD10KCBL Image

SPD10KCBL

Schneider Electric SPD10KCBL Image
SPD10KCBL

APC Smart PDU 10KVA W/ Circuit Breaker and Leakage Protection

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart PDU 10KVA W/ Circuit Breaker and Leakage Protection
    Includes
    Horizontal mounting brackets , Network Management Card , Safety guide , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Nominal Output Voltage
    220V
    Maximum Total Current Draw per Phase
    60 A
    Output Connections
    (2) IEC 320 C19 (Battery Backup) , (4) Hard Wire 3-wire (H N + G) (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Overload Protection
    Yes
    Input
    Nominal Input Voltage
    220V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Regulatory Derated Input Current (North America)
    50 A
    Input Connections
    Hard Wire 3 wire (1PH+N+G)
    Acceptable Input Voltage
    180-264 VAC
    Maximum Line Current per phase
    60 A
    Maximum Input Current per phase
    60 A
    Load Capacity
    10000 VA
    Physical
    Net Weight
    10.4 kg
    Maximum Height
    132.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    425.0 mm
    Shipping Weight
    15.8 kg
    Shipping Height
    281.0 mm
    Shipping Width
    596.0 mm
    Shipping Depth
    494.0 mm
    Environmental
    Operating Environment
    -5 - 45 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -25 - 65 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    User Manual, Smart PDU (Version 0)
    Description
    User Manual for the Wiring Closet Smart PDU
    prp.document.label.format pdf
    Size 1.2 MB
    Date 7/19/13
    Description
    User Manual for the Wiring Closet Smart PDU
    User Guide Metered Smart PDU (Version 0)
    Description
    Online User Guide
    prp.document.label.format pdf
    Size 564.7 KB
    Date 5/24/13
    Description
    Online User Guide
    Service Manual, Smart PDU (Version 0)
    Description
    Service Manual for Wiring Closet Smart PDU
    prp.document.label.format pdf
    Size 113.9 KB
    Date 4/2/13
    Description
    Service Manual for Wiring Closet Smart PDU
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Safety Sheet, Smart PDU (Version 1)
    Description
    Safety Sheet for Smart PDU Wiring Closet
    prp.document.label.format pdf
    Size 143.3 KB
    Date 6/5/13
    Description
    Safety Sheet for Smart PDU Wiring Closet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /