Welcome to the Schneider Electric corporate Website

Select your location

View all   Smart-UPS On-Line
Schneider Electric SPM2KL Image

SPM2KL

Schneider Electric SPM2KL Image
SPM2KL

Magellan China 2kva 220v tower long model ups

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Magellan China 2kva 220v tower long model ups
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    1600 Watts / 2000 VA
    Max Configurable Power (Watts)
    1600 Watts / 2000 VA
    Nominal Output Voltage
    220V
    Input
    Nominal Input Voltage
    220V
    Physical
    Maximum Height
    238.0 mm
    Maximum Width
    145.0 mm
    Maximum Depth
    400.0 mm
    Net Weight
    7.2 kg
    Shipping Weight
    7.9 kg
    Shipping Height
    330.0 mm
    Shipping Width
    235.0 mm
    Shipping Depth
    477.0 mm
    SCC Codes
    1073130434659 0
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
    REACH SVHC
    Lead CAS#7439-92-1 20-40%
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • Chinese2
    User guide
    Format
    Size
    Date
    Add to My Documents
    SCHNEIDER SMART-UPS ON-LINE SPM1/2/3KL (Version 0)
    Description
    User manual of Schneider Electric Smart-UPS On-Line SPM1KL, SPM2KL and SPM3KL
    prp.document.label.format pdf
    Size 1.4 MB
    Date 12/6/18
    Description
    User manual of Schneider Electric Smart-UPS On-Line SPM1KL, SPM2KL and SPM3KL
    prp.document.label.format pdf
    Size 1.4 MB
    Date 12/6/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 1/7/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CE DOC Easy UPS SRV (Version 0)
    Description
    2014/35/UE; 2014/30/UE; 2011/65/UE
    prp.document.label.format pdf
    Size 131.9 KB
    Date 4/24/18
    Description
    2014/35/UE; 2014/30/UE; 2011/65/UE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /