Welcome to the Schneider Electric corporate Website

Select your location

View all   Smart-UPS On-Line
Schneider Electric SPM2K Image

SPM2K

Schneider Electric SPM2K Image
SPM2K

Magellan China 2kVA 220v Tower Standard UPS

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Magellan China 2kVA 220v Tower Standard UPS
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    1600 Watts / 2000 VA
    Max Configurable Power (Watts)
    1600 Watts / 2000 VA
    Nominal Output Voltage
    220V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    230, 240V
    Crest Factor
    3 : 1
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    220V
    Input Frequency
    40 - 70 Hz
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    100 - 280 (half load) V
    Input voltage adjustable range for mains operation
    100 - 280 (half load)V
    Maximum Input Current
    9 A
    Physical
    Maximum Height
    238.0 mm
    Maximum Width
    145.0 mm
    Maximum Depth
    400.0 mm
    Net Weight
    16.8 kg
    Shipping Weight
    18.11 kg
    Shipping Height
    330.0 mm
    Shipping Width
    235.0 mm
    Shipping Depth
    477.0 mm
    SCC Codes
    1073130434318 6
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • All Languages3
    • English1
    • Chinese2
    User guide
    Format
    Size
    Date
    Add to My Documents
    SCHNEIDER SMART-UPS ON-LINE SPM1/2/3K (Version 0)
    Description
    User Manual Schneider Electric Smart-UPS On-Line SPM1K, SPM2K and SPM3K
    prp.document.label.format pdf
    Size 1.7 MB
    Date 7/1/18
    Description
    User Manual Schneider Electric Smart-UPS On-Line SPM1K, SPM2K and SPM3K
    prp.document.label.format pdf
    Size 1.2 MB
    Date 7/1/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 1/7/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /