Welcome to the Schneider Electric corporate Website

Select your location

View all   Smart-UPS On-Line
Schneider Electric SPM6KL Image

SPM6KL

Schneider Electric SPM6KL Image
SPM6KL

Magellan China 6kva 220v tower long model ups

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Magellan China 6kva 220v tower long model ups
    Includes
    CD with software , USB cable , User Manual
    Product Distribution
    China
    Output
    Output Power Capacity
    6000 Watts / 6000 VA
    Max Configurable Power (Watts)
    6000 Watts / 6000 VA
    Nominal Output Voltage
    220V , 230V , 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup)
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    220V
    Input Connections
    Hard Wire 3-wire
    Physical
    Maximum Height
    336.0 mm
    Maximum Width
    190.0 mm
    Maximum Depth
    374.0 mm
    Net Weight
    13.0 kg
    Shipping Weight
    16.0 kg
    Shipping Height
    460.0 mm
    Shipping Width
    290.0 mm
    Shipping Depth
    491.0 mm
    SCC Codes
    1073130434321 6
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -15 - 60 °C
    Storage Elevation
    0-999.9 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • All Languages3
    • English1
    • Chinese2
    User guide
    Format
    Size
    Date
    Add to My Documents
    SCHNEIDER SMART-UPS ON-LINE SPM6/10KL (Version 0)
    Description
    User manual for Schneider Electric Smart-UPS On-Line SPM6KL and SPM10KL
    prp.document.label.format pdf
    Size 1.7 MB
    Date 6/7/18
    Description
    User manual for Schneider Electric Smart-UPS On-Line SPM6KL and SPM10KL
    prp.document.label.format pdf
    Size 1.8 MB
    Date 6/7/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 1/7/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /