Welcome to the Schneider Electric corporate Website

Select your location

View all   Smart-UPS On-Line
Schneider Electric SPM6K Image

SPM6K

Schneider Electric SPM6K Image
SPM6K

Magellan China 6kVA 220v Tower Standard UPS

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Magellan China 6kVA 220v Tower Standard UPS
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    6000 Watts / 6000 VA
    Max Configurable Power (Watts)
    6000 Watts / 6000 VA
    Nominal Output Voltage
    220V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    230, 240V
    Waveform Type
    Sine wave
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    220V
    Input Frequency
    40 - 70 Hz
    Physical
    Maximum Height
    685.0 mm
    Maximum Width
    190.0 mm
    Maximum Depth
    374.0 mm
    Net Weight
    54.0 kg
    Shipping Weight
    66.0 kg
    Shipping Height
    910.0 mm
    Shipping Width
    290.0 mm
    Shipping Depth
    495.0 mm
    SCC Codes
    1073130434320 9
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • Chinese1
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 1/7/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /