Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SPR10KL-V Image

SPR10KL-V

Schneider Electric SPR10KL-V Image
SPR10KL-V

Schneider online rack mounted 10KVA/220V for China no batteries

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Schneider online rack mounted 10KVA/220V for China no batteries
    Includes
    CD with software , Rack Mounting brackets , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    8000 Watts / 10.0 kVA
    Max Configurable Power (Watts)
    8000 Watts / 10.0 kVA
    Nominal Output Voltage
    220V
    Output Voltage Note
    Configurable for 220 or 230V nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    230, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Voltage Tolerance
    +/- 1% static and +/- 2 % at 100% load step
    Output Voltage THD
    < 3% linear load and <5% non-linear load
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    220V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 3 wire (1PH+N+G)
    Other Input Voltages
    230 , 240
    Maximum Input Current
    60 A
    Input Breaker Capacity
    63 A
    Input Total Harmonic Distortion
    Less than 10% for the full load
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Communications & Management
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    420 Joules
    Physical
    Maximum Height
    88.0 mm
    Maximum Width
    438.0 mm
    Maximum Depth
    713.0 mm
    Net Weight
    18.0 kg
    Shipping Weight
    22.0 kg
    Shipping Height
    240.0 mm
    Shipping Width
    565.0 mm
    Shipping Depth
    780.0 mm
    SCC Codes
    5073130432620 0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-3000 meters
    Audible noise at 1 meter from surface of unit
    58.000 dB
    Conformance
    Approvals
    CE , CE Mark
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • Chinese1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 4/14/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /