Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Logic SR2/SR3
Schneider Electric SR3XT101JD Image

SR3XT101JD

Schneider Electric SR3XT101JD Image
SR3XT101JD

discrete I/O extension module - 10 I O - 12 V DC - for Zelio Logic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Logic
    product or component type
    Discrete I/O extension module
    Complementary
    number or control scheme lines
    120 with ladder programming
    cycle time
    6…90 ms
    backup time
    10 years at 25 °C
    clock drift
    12 min/year at 0…55 °C
    checks
    Program memory on each power up
    [Us] rated supply voltage
    12 V DC
    supply voltage limits
    10.4…14.4 V
    reverse polarity protection
    With
    discrete input number
    6 conforming to EN/IEC 61131-2 type 1
    discrete input type
    Resistive
    discrete input voltage
    12 V DC
    discrete input current
    4 mA
    counting frequency
    1 kHz for discrete input
    voltage state 1 guaranteed
    >= 7 V for IB...IG used as discrete input circuit
    >= 5.6 V for I1...IA and IH...IR discrete input circuit
    voltage state 0 guaranteed
    <= 3 V for IB...IG used as discrete input circuit
    <= 2.4 V for I1...IA and IH...IR discrete input circuit
    current state 1 guaranteed
    >= 2 mA (I1...IA and IH...IR discrete input circuit)
    >= 0.5 mA (IB...IG used as discrete input circuit)
    current state 0 guaranteed
    <= 0.2 mA (IB...IG used as discrete input circuit)
    <= 0.9 mA (I1...IA and IH...IR discrete input circuit)
    input compatibility
    3-wire proximity sensors PNP for discrete input
    input impedance
    14 kOhm for IB...IG used as discrete input circuit
    2.7 kOhm for I1...IA and IH...IR discrete input circuit
    number of outputs
    4 relay
    output voltage limits
    24...250 V AC (relay output)
    5...30 V DC (relay output)
    contacts type and composition
    NO for relay output
    output thermal current
    8 A for all 4 outputs for relay output
    electrical durability
    AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to EN/IEC 60947-5-1
    AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1
    DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to EN/IEC 60947-5-1
    DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1
    switching capacity in mA
    >= 10 mA at 12 V (relay output)
    operating rate in Hz
    0.1 Hz (at Ie) for relay output
    10 Hz (no load) for relay output
    mechanical durability
    10000000 cycles for relay output
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-1 and EN/IEC 60664-1
    response time
    10 ms (from state 0 to state 1) for relay output
    5 ms (from state 1 to state 0) for relay output
    connections - terminals
    Screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
    Screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end
    Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid
    Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid
    Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid
    tightening torque
    0.5 N.m
    overvoltage category
    III conforming to EN/IEC 60664-1
    net weight
    0.2 kg
    Environment
    product certifications
    GL
    UL
    CSA
    C-Tick
    GOST
    standards
    EN/IEC 60068-2-27 Ea
    EN/IEC 61000-4-5
    EN/IEC 61000-4-12
    EN/IEC 61000-4-4 level 3
    EN/IEC 61000-4-2 level 3
    EN/IEC 61000-4-3
    EN/IEC 60068-2-6 Fc
    EN/IEC 61000-4-11
    EN/IEC 61000-4-6 level 3
    IP degree of protection
    IP20 (terminal block) conforming to IEC 60529
    IP40 (front panel) conforming to IEC 60529
    environmental characteristic
    EMC directive conforming to EN/IEC 61000-6-2
    EMC directive conforming to EN/IEC 61000-6-3
    EMC directive conforming to EN/IEC 61000-6-4
    EMC directive conforming to EN/IEC 61131-2 zone B
    Low voltage directive conforming to EN/IEC 61131-2
    disturbance radiated/conducted
    Class B conforming to EN 55022-11 group 1
    pollution degree
    2 conforming to EN/IEC 61131-2
    ambient air temperature for operation
    -20…40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2
    -20…55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    2000 m
    maximum altitude transport
    3048 m
    relative humidity
    95 % without condensation or dripping water
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    177 g
    Package 1 Height
    6.8 cm
    Package 1 width
    9 cm
    Package 1 Length
    10 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    30
    Package 2 Weight
    6 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages29
    • English13
    • French6
    • German5
    • Italian5
    • Portuguese5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.7 MB
    Date 7/20/18
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/26/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Zelio Logic Programming Guide (Version 01)
    Description
    This manual describes how to use the programming software Zelio Soft 2.
    prp.document.label.format pdf
    Size 4.6 MB
    Date 10/1/17
    Description
    This manual describes how to use the programming software Zelio Soft 2.
    Zelio Logic - Smart Relay, User Manual (Version 01)
    Description
    This manual describes the use of functions accessible from the front panel of the smart relay.
    prp.document.label.format pdf
    Size 1.5 MB
    Date 9/1/17
    Description
    This manual describes the use of functions accessible from the front panel of the smart relay.
    Zelio Soft 2 Applications Examples Guide (Version 00)
    Description
    This document describes a number of example projects for Zelio Logic smart relay in the Ladder and FBD programming languages.The examples described in this document are intended for learning purposes only. They must not be used directly on products that are part of a machine or process.
    prp.document.label.format pdf
    Size 2.8 MB
    Date 9/1/17
    Description
    This document describes a number of example projects for Zelio Logic smart relay in the Ladder and FBD programming languages.The examples described in this document are intended for learning purposes only. They must not be used directly on products that are part of a machine or process.
    Zelio Logic 2 Quick Start (Version 01)
    Description
    Getting started with ZelioSoft for beginners. The goal of this document is to help a beginner in the automatism field, to get familiarized with ZelioSoft. Thus, the user will be guided all along the Quick Start in order to create a first program. The list of material to use is given below. Nevertheless, the simulation could be used in case of a lack of material.
    prp.document.label.format pdf
    Size 1.8 MB
    Date 6/1/17
    Description
    Getting started with ZelioSoft for beginners. The goal of this document is to help a beginner in the automatism field, to get familiarized with ZelioSoft. Thus, the user will be guided all along the Quick Start in order to create a first program. The list of material to use is given below. Nevertheless, the simulation could be used in case of a lack of material.
    prp.document.label.format pdf
    Size 4.2 MB
    Date 10/1/17
    prp.document.label.format pdf
    Size 1.5 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 2.9 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 4.6 MB
    Date 10/1/17
    prp.document.label.format pdf
    Size 1.8 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 2.9 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 4.6 MB
    Date 10/1/17
    prp.document.label.format pdf
    Size 1.5 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 2.9 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 4.3 MB
    Date 10/1/17
    prp.document.label.format pdf
    Size 1.5 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 2.9 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 4.3 MB
    Date 10/1/17
    prp.document.label.format pdf
    Size 1.6 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 2.9 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SR3XT101JD : discrete I/O extension module - 10 I O - 12 V DC - for Zelio Logic
    Description
    discrete I/O extension module - 10 I O - 12 V DC - for Zelio Logic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    discrete I/O extension module - 10 I O - 12 V DC - for Zelio Logic
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 25.6 MB
    Date 5/1/18
    prp.document.label.format pdf
    Size 122.1 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SR3XT101JD : discrete I/O extension module - 10 I O - 12 V DC - for Zelio Logic
    Description
    discrete I/O extension module - 10 I O - 12 V DC - for Zelio Logic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    discrete I/O extension module - 10 I O - 12 V DC - for Zelio Logic
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 115.6 KB
    Date 1/31/17
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 25.7 MB
    Date 5/1/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.