Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Smart-UPS On-Line
Schneider Electric SRC3000UXI Image
Discontinued

SRC3000UXI

Schneider Electric SRC3000UXI Image
Discontinued
SRC3000UXI

APC Smart-UPS RC 3000VA 230V No Batteries

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

SRC3000UXI is replaced by:
Product
Qty
SRC3KUXI
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 15 June 2020
  • Migration SPD
1
  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    CD with software
    Rack mounting brackets
    Smart UPS signalling RS-232 cable
    User manual
    Physical
    cable length
    2.44 m
    number of rack unit
    4U
    colour
    Black
    depth
    45.7 cm
    height
    17.4 cm
    net weight
    15 kg
    width
    43.2 cm
    Input
    network frequency
    50/60 Hz +/- 5 Hz auto-sensing
    number of input connectors
    1 hard wire 3-wire (1P + N + E)
    input voltage limits
    100...280 V adjustable
    160...280 V
    inputvolt_other
    220 V
    240 V
    input voltage
    230 V
    Output
    rated power in W
    2100 W
    Maximum configurable power in W
    2100 W
    harmonic distortion
    Less than 3 %
    output frequency
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz sync to mains
    outputvolt_other
    220 V
    240 V
    crest factor
    3 : 1
    UPS type
    Double conversion online
    Wave type
    Sine wave
    output connector type
    Hard wire 3-wire (H N + E) 1
    nb of power socket outlets
    8 IEC 60320 C13
    bypass type
    Built-in bypass
    output voltage
    230 V
    Conformance
    standards
    EN 60950
    EN/IEC 62040-2
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -20…50 °C
    storage altitude
    0.00…15240.00 m
    acoustic level
    55 dBA
    heat dissipation
    652 Btu/h
    Batteries & Runtime
    battery type
    External battery system
    number of battery filled slots
    0
    number of battery free slots
    1
    additional information
    Unit ships without batteries.
    Configurable for 220 : 230 or 240 nominal output voltage
    liquid value
    0
    Communications & Management
    free slots
    1
    control panel
    LED status display with load and battery bar-graphs and on line : on battery : replace battery : overload and bypass indicators
    alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency power off
    Optional
    Surge Protection and Filtering
    Surge energy rate
    420 J
    Packing Units
    Package 1 Weight
    18.7 kg
    Package 1 Height
    33.7 cm
    Package 1 width
    62.2 cm
    Package 1 Length
    59.7 cm
    Number of Units in Package 3
    12
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    2 years repair or replace, optional on-site warranties available, optional extended warranties available
  • View more View less

    Documents

    Language
    • All Languages13
    • English9
    • Chinese2
    • German1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS RC 1/2/3 kVA 220/230/240 VA TWR/RM4U UXI (Version V4)
    Description
    User Manual for Smart-UPS RC 1/2/3 kVA 220/230/240 VA Tower/Rack-Mount4U UXI
    prp.document.label.format pdf
    Size 380.7 KB
    Date 5/26/15
    Description
    User Manual for Smart-UPS RC 1/2/3 kVA 220/230/240 VA Tower/Rack-Mount4U UXI
    Installation Guide 600 Watt Internal Battery Charger (Version V3)
    Description
    Installation Guide 600 W Internal Battery Charger
    prp.document.label.format pdf
    Size 635.7 KB
    Date 4/27/12
    Description
    Installation Guide 600 W Internal Battery Charger
    prp.document.label.format pdf
    Size 416.5 KB
    Date 10/8/10
    Description
    Installation
    prp.document.label.format pdf
    Size 438.1 KB
    Date 5/26/15
    prp.document.label.format pdf
    Size 635.7 KB
    Date 4/27/12
    prp.document.label.format pdf
    Size 462.1 KB
    Date 5/26/15
    prp.document.label.format pdf
    Size 501.2 KB
    Date 5/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Uninterruptible Power Supply (Smart-UPS over 1.5 kVA) (Version V10)
    Description
    Declaration of Conformity Uninterruptible Power Supply (Smart-UPS over 1.5 kVA)
    prp.document.label.format pdf
    Size 82.9 KB
    Date 6/20/14
    Description
    Declaration of Conformity Uninterruptible Power Supply (Smart-UPS over 1.5 kVA)
    CB for SET- and SRC- series SmartUPS (Version V0)
    Description
    CB for SET- and SRC- series
    prp.document.label.format zip
    Size 2 MB
    Date 7/20/11
    Description
    CB for SET- and SRC- series
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS Online (Version V1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Online Product Range
    prp.document.label.format pdf
    Size 1.1 MB
    Date 9/17/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Online Product Range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SRC3000UXI : APC Smart-UPS RC 3000VA 230V No Batteries
    Description
    APC Smart-UPS RC 3000VA 230V No Batteries
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    APC Smart-UPS RC 3000VA 230V No Batteries
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS Online (Version V1)
    Files in document
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS Online Product Range
    prp.document.label.format zip
    Size 2.2 MB
    Date 9/17/12
    Files in document
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS Online Product Range
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS RC Guide Specification 1000, 2000 & 3000 VA 230 VAC (Version V0)
    Files in document
    pdf
    45.2 KB
    zip
    20.5 KB
    Description
    Technical definition for 1000, 2000 & 3000 VA 230 VAC Smart-UPS RC highlighting key features
    prp.document.label.format zip
    Size 65.8 KB
    Date 1/8/09
    Files in document
    pdf
    45.2 KB
    zip
    20.5 KB
    Description
    Technical definition for 1000, 2000 & 3000 VA 230 VAC Smart-UPS RC highlighting key features
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.