Welcome to the Schneider Electric corporate Website

Select your location

View all   Smart-UPS On-Line
Schneider Electric SRC3000XLI-CC Image

SRC3000XLI-CC

Schneider Electric SRC3000XLI-CC Image
SRC3000XLI-CC

APC Smart-UPS RC 3000VA 230V Harsh Environment

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Smart-UPS RC 3000VA 230V Harsh Environment
    Includes
    CD with software , Rack Mounting brackets , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    2100 Watts / 3000 VA
    Max Configurable Power (Watts)
    2100 Watts / 3000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    IEC-320 C20
    Cord Length
    2.44 meters
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Battery Slots Empty
    1
    Typical recharge time
    3 hour(s)
    Replacement Battery
    APCRBC120
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    420 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ-45 Modem/Fax protection (four wire dual line)
    Physical
    Maximum Height
    175.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    457.0 mm
    Rack Height
    4 U
    Net Weight
    34.0 kg
    Shipping Weight
    37.71 kg
    Shipping Height
    337.0 mm
    Shipping Width
    622.0 mm
    Shipping Depth
    597.0 mm
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    652.000 BTU/hr
    Conformance
    Approvals
    EN 60950 , EN/IEC 62040-2
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • All Languages13
    • English8
    • Chinese1
    • French1
    • German1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS SRC 2/3 kVA 220/230/240 Vac XLI-CC/XLIX551 (Version V0)
    Description
    User Manual for stack/rack-mount 4U SRC 2/3 kVA 220/230/240 Vac
    prp.document.label.format pdf
    Size 458.8 KB
    Date 4/24/19
    Description
    User Manual for stack/rack-mount 4U SRC 2/3 kVA 220/230/240 Vac
    Smart-UPS SRC 1/2/3 kVA 220/230/240 Vac XLI/XLI-CC (Version V8)
    Description
    User Manual for stack/rack-mount 4U SRC 1/2/3 kVA 220/230/240 Vac
    prp.document.label.format pdf
    Size 362.2 KB
    Date 3/27/15
    Description
    User Manual for stack/rack-mount 4U SRC 1/2/3 kVA 220/230/240 Vac
    prp.document.label.format pdf
    Size 416.5 KB
    Date 10/8/10
    Description
    Installation
    prp.document.label.format pdf
    Size 811.7 KB
    Date 3/27/15
    prp.document.label.format pdf
    Size 548 KB
    Date 3/27/15
    prp.document.label.format pdf
    Size 458.7 KB
    Date 3/27/15
    prp.document.label.format pdf
    Size 683 KB
    Date 3/27/15
    prp.document.label.format pdf
    Size 452.6 KB
    Date 3/27/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.9 MB
    Date 6/24/19
    Files in document
    Description
    BIS approval for Indian skus complies with IS16242 (Part 1):2014
    CB for SET- and SRC- series SmartUPS (Version V0)
    Description
    CB for SET- and SRC- series
    prp.document.label.format zip
    Size 2 MB
    Date 7/20/11
    Description
    CB for SET- and SRC- series
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS Online (Version V1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Online Product Range
    prp.document.label.format pdf
    Size 1.1 MB
    Date 9/17/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Online Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS Online (Version V1)
    Files in document
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS Online Product Range
    prp.document.label.format zip
    Size 2.2 MB
    Date 9/17/12
    Files in document
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS Online Product Range
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS RC Guide Specification 1000, 2000 & 3000 VA 230 VAC (Version V0)
    Files in document
    pdf
    45.2 KB
    zip
    20.5 KB
    Description
    Technical definition for 1000, 2000 & 3000 VA 230 VAC Smart-UPS RC highlighting key features
    prp.document.label.format zip
    Size 65.8 KB
    Date 1/8/09
    Files in document
    pdf
    45.2 KB
    zip
    20.5 KB
    Description
    Technical definition for 1000, 2000 & 3000 VA 230 VAC Smart-UPS RC highlighting key features
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.