Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS Accessories
Schneider Electric SRTRK4 Image

SRTRK4

Schneider Electric SRTRK4 Image
SRTRK4

APC Smart-UPS SRT 19" Rail Kit for SRT 2.2/3kVA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS SRT 19" Rail Kit for SRT 2.2/3kVA
    Includes
    Installation guide , Mounting Hardware , Rack Mounting brackets
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hungary , Iceland , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Qatar , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    2.72 kg
    Maximum Height
    44.0 mm
    Maximum Width
    527.0 mm
    Maximum Depth
    89.0 mm
    Shipping Weight
    3.35 kg
    Shipping Height
    70.0 mm
    Shipping Width
    695.0 mm
    Shipping Depth
    185.0 mm
    Units per Pallet
    80.0
    Conformance
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages9
    • English4
    • Portuguese1
    • Russian1
    • Spanish2
    • Turkish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On-Line SRT 2.2kVA - 10kVA Brochure 230V Models (Version 1)
    Files in document
    pdf
    2.4 MB
    pdf
    16.2 MB
    Description
    Part # 998-1243569_GMA-US This is a brochure of the new Smart-UPS On-Line SRT 2.2kVA-10kVA 230V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Size zip
    Size 18.7 MB
    Date 5/26/15
    Files in document
    pdf
    2.4 MB
    pdf
    16.2 MB
    Description
    Part # 998-1243569_GMA-US This is a brochure of the new Smart-UPS On-Line SRT 2.2kVA-10kVA 230V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Smart-UPS On-Line SRT 2.2 kVA - 10 kVA Brochure 120V and 208V Models (Version 0)
    Files in document
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Size zip
    Size 5.4 MB
    Date 12/10/14
    Files in document
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Brochura Smart-UPS Online (Version 1)
    Description
    Part # 998-1243569_GMA-US This is a brochure of the new Smart-UPS On-Line SRT 2.2kVA-10kVA 230V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Size pdf
    Size 1.2 MB
    Date 5/26/15
    Description
    Part # 998-1243569_GMA-US This is a brochure of the new Smart-UPS On-Line SRT 2.2kVA-10kVA 230V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Size pdf
    Size 1 MB
    Date 5/26/15
    Catalogo Smart-UPS On-Line SRT 5kVA - 10kVA (Version 1)
    Description
    Se trata de un folleto de los nuevos modelos Smart-UPS On-Line SRT 5kVA-10kVA 230V. Cubre las características / beneficios, especificaciones técnicas, tiempos de ejecución y accesorios opcionales.
    Size pdf
    Size 1.1 MB
    Date 5/26/15
    Description
    Se trata de un folleto de los nuevos modelos Smart-UPS On-Line SRT 5kVA-10kVA 230V. Cubre las características / beneficios, especificaciones técnicas, tiempos de ejecución y accesorios opcionales.
    Smart-UPS On-Line SRT 2.2 kVA - 10 kVA Brochure 120V and 208V Models (Version 0)
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Size pdf
    Size 178.7 KB
    Date 12/10/14
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Smart-UPS On-Line SRT 5kVA - 10kVA Brosur 230V Model (Version 1)
    Description
    Bu yeni Smart-UPS On-Line SRT 5kVA - 10kVA Brosur 230V Model brosurudur. Ozellikler, faydalar, teknik sartnameler, calisma sureleri ve opsiyonel aksesuarlari kapsar.
    Size pdf
    Size 1.3 MB
    Date 5/26/15
    Description
    Bu yeni Smart-UPS On-Line SRT 5kVA - 10kVA Brosur 230V Model brosurudur. Ozellikler, faydalar, teknik sartnameler, calisma sureleri ve opsiyonel aksesuarlari kapsar.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - UPS Rail Kit (Version 4)
    Files in document
    zip
    639.1 KB
    pdf
    81.3 KB
    Description
    End of Life Instruction (EoLI) for the UPS Rail Kit Product Range
    Size zip
    Size 720.5 KB
    Date 1/28/19
    Files in document
    zip
    639.1 KB
    pdf
    81.3 KB
    Description
    End of Life Instruction (EoLI) for the UPS Rail Kit Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - UPS Rail Kit (Version 3)
    Files in document
    zip
    284.8 KB
    pdf
    307.2 KB
    Description
    Product Environmental Profile (ePEP) for the Rack Rail Kit Product Range
    Size zip
    Size 591.9 KB
    Date 1/28/19
    Files in document
    zip
    284.8 KB
    pdf
    307.2 KB
    Description
    Product Environmental Profile (ePEP) for the Rack Rail Kit Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /