Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Easy UPS On-Line
Schneider Electric SRV1KA-TW Image

SRV1KA-TW

Schneider Electric SRV1KA-TW Image
SRV1KA-TW

APC Easy UPS On-Line SRV 1000VA 110V, TW

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    Basic UPS signalling RS-232 cable
    CD with software
    User manual
    USB cable
    Physical
    cable length
    1.50 m
    colour
    Black
    depth
    28.8 cm
    height
    22.3 cm
    net weight
    9.6 kg
    width
    14.5 cm
    Input
    network frequency
    40...70 Hz
    plug standard
    NEMA L5-15P
    input voltage limits
    55...150 V adjustable (half load)
    85...140 V
    inputvolt_other
    110 V
    115 V
    input voltage
    120 V
    Output
    rated power in W
    800 W
    Maximum configurable power in W
    800 W
    harmonic distortion
    3 %
    output frequency
    50/60 Hz +/- 3 Hz sync to mains
    outputvolt_other
    110 V
    115 V
    crest factor
    3 : 1
    UPS type
    Double conversion online
    Wave type
    Sine wave
    nb of power socket outlets
    4 NEMA 5-15R
    bypass type
    Internal bypass (automatic and manual)
    output voltage
    120 V
    Conformance
    product certifications
    BSMI
    CE
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 % non-condensing
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -20…50 °C
    storage altitude
    0.00…15240.00 m
    acoustic level
    50 dBA
    IP degree of protection
    IP20
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    4 h
    liquid value
    0
    Communications & Management
    control panel
    Multifunction LCD status and control console
    alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rate
    600 J
    Packing Units
    Package 1 Weight
    10.9 kg
    Package 1 Height
    33 cm
    Package 1 width
    23.5 cm
    Package 1 Length
    36.5 cm
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Chinese1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 8/8/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    SRV1KA-TW Easy-UPS Online 1 kVA (Version V0)
    Files in document
    pdf
    735.8 KB
    Description
    Easy-UPS Online/Package
    prp.document.label.format zip
    Size 2.5 MB
    Date 7/28/19
    Files in document
    pdf
    735.8 KB
    Description
    Easy-UPS Online/Package
    Brochure
    Format
    Size
    Date
    Add to My Documents
    APC Easy UPS Family Overview Brochure-120V (Version V0)
    Description
    SRV1KA, SRV2KA, SRV3KA & SRV1KA-TW, SRV2KA-TW, SRV3KA-TW Brochure
    prp.document.label.format pdf
    Size 540.7 KB
    Date 12/12/18
    Description
    SRV1KA, SRV2KA, SRV3KA & SRV1KA-TW, SRV2KA-TW, SRV3KA-TW Brochure
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Taiwan BSMI certificate SRV1KA-TW (Version V0)
    Description
    CNS14843-1 (93 ed.); CNS14757-2(99 ed.); CNS 15663 (102 ed.)
    prp.document.label.format pdf
    Size 735 KB
    Date 2/4/20
    Description
    CNS14843-1 (93 ed.); CNS14757-2(99 ed.); CNS 15663 (102 ed.)
  • View more View less

    Software and Firmware

    Language
    • English1
    Software - Release
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format exe
    Size 276.3 MB
    Date 11/29/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.