Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Easy UPS On-Line
Schneider Electric SRV1KA Image

SRV1KA

Schneider Electric SRV1KA Image
SRV1KA

APC Easy UPS On-Line SRV 1000VA 120V (Not for sale in Vermont)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    Basic UPS signalling RS-232 cable
    CD with software
    User manual
    USB cable
    Physical
    cable length
    1.50 m
    colour
    Black
    depth
    28.8 cm
    height
    22.3 cm
    net weight
    9.6 kg
    width
    14.5 cm
    Input
    network frequency
    40...70 Hz
    plug standard
    NEMA L5-15P
    input voltage limits
    55...150 V adjustable (half load)
    85...150 V
    inputvolt_other
    110 V
    115 V
    input voltage
    120 V
    Output
    rated power in W
    800 W
    Maximum configurable power in W
    800 W
    output frequency
    50/60 Hz +/- 3 Hz sync to mains
    outputvolt_other
    110 V
    115 V
    crest factor
    3 : 1
    UPS type
    Double conversion online
    Wave type
    Sine wave
    nb of power socket outlets
    4 NEMA 5-15R
    bypass type
    Internal bypass (automatic and manual)
    output voltage
    120 V
    Conformance
    product certifications
    CE
    NOM
    standards
    IEC 62040-1-1
    IEC 62040-1-2
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 % non-condensing
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -20…50 °C
    storage altitude
    0.00…15240.00 m
    acoustic level
    50 dBA
    IP degree of protection
    IP20
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    4 h
    liquid value
    0
    Communications & Management
    control panel
    Multifunction LCD status and control console
    alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rate
    600 J
    Packing Units
    Package 1 Weight
    10.9 kg
    Package 1 Height
    33 cm
    Package 1 width
    23.5 cm
    Package 1 Length
    36.5 cm
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    EASY UPS SRV1/2/3KA (Version V0)
    Description
    User maniual for Easy UPS On-Line SRV1KA, SRV2KA and SRV3KA 120 V
    prp.document.label.format pdf
    Size 987.2 KB
    Date 4/29/18
    Description
    User maniual for Easy UPS On-Line SRV1KA, SRV2KA and SRV3KA 120 V
    prp.document.label.format pdf
    Size 900.7 KB
    Date 4/29/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 734.8 KB
    Date 5/28/20
    APC Easy UPS Family Overview Brochure-120V (Version V0)
    Description
    SRV1KA, SRV2KA, SRV3KA & SRV1KA-TW, SRV2KA-TW, SRV3KA-TW Brochure
    prp.document.label.format pdf
    Size 540.7 KB
    Date 12/12/18
    Description
    SRV1KA, SRV2KA, SRV3KA & SRV1KA-TW, SRV2KA-TW, SRV3KA-TW Brochure
    Certificate
    Format
    Size
    Date
    Add to My Documents
    FCC EasyUPS SRV 1KVA 120V Tower (Version V0)
    Description
    CFR 47 FCC Part 15, Subpart B, Class A 2017
    prp.document.label.format pdf
    Size 220.4 KB
    Date 8/13/18
    Description
    CFR 47 FCC Part 15, Subpart B, Class A 2017
    prp.document.label.format pdf
    Size 55.1 KB
    Date 8/13/18
    Description
    UL 1778: 2014 R8.15
    NOM certificate for SRV1KA (Version V0)
    Description
    NOM-001-SCFI-1993
    prp.document.label.format pdf
    Size 60.7 KB
    Date 6/12/18
    Description
    NOM-001-SCFI-1993
  • View more View less

    Software and Firmware

    Language
    • English1
    Software - Release
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format exe
    Size 276.3 MB
    Date 11/29/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.