Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easy UPS On-Line
Schneider Electric SRV1KI-TW Image

SRV1KI-TW

Schneider Electric SRV1KI-TW Image
SRV1KI-TW

APC Easy UPS On-Line SRV 1000VA 230V, TW

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Easy UPS On-Line SRV 1000VA 230V, TW
    Includes
    CD with software , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Taiwan
    Output
    Output Power Capacity
    800 Watts / 1000 VA
    Max Configurable Power (Watts)
    800 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Voltage Distortion
    3%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (3) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    160 - 280 V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    4 hour(s)
    Communications & Management
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    600 Joules
    Physical
    Maximum Height
    223.0 mm
    Maximum Width
    145.0 mm
    Maximum Depth
    288.0 mm
    Net Weight
    9.31 kg
    Shipping Weight
    10.6 kg
    Shipping Height
    330.0 mm
    Shipping Width
    235.0 mm
    Shipping Depth
    365.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-14763.6 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Approvals
    BSMI , CE , IEC 62040-1-1 , IEC 62040-1-2
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Chinese1
    CAD
    Format
    Size
    Date
    Add to My Documents
    SRV1KI/SRV1KI-AR/SRV1KI-BR/SRV1KI-TW Easy-UPS Online 1 kVA, 230 Vac (Version 0)
    Files in document
    pdf
    614.7 KB
    Description
    Easy-UPS Online/Package
    Size zip
    Size 3.1 MB
    Date 9/10/19
    Files in document
    pdf
    614.7 KB
    Description
    Easy-UPS Online/Package
    Brochure
    Format
    Size
    Date
    Add to My Documents
    APC Easy UPS Family Overview Brochure - Taiwan (Version 0)
    Description
    Medium Offer Family Overview Brochure
    Size pdf
    Size 621.9 KB
    Date 11/7/18
    Description
    Medium Offer Family Overview Brochure
    Certificate
    Format
    Size
    Date
    Add to My Documents
    BSMI Certificate for APC Easy UPS SRV 1000VA 230V, TAIWAN (Version 0)
    Description
    CNS14843-1(93), CNS14757-2(99), CNS 15663 ?5?????????
    Size pdf
    Size 174.2 KB
    Date 5/31/18
    Description
    CNS14843-1(93), CNS14757-2(99), CNS 15663 ?5?????????
    BSMI Certificate for APC Easy UPS SRV 1000VA 230V, TAIWAN (Version 0)
    Description
    CNS14843-1(93), CNS14757-2(99), CNS 15663 ?5?????????
    Size pdf
    Size 174.2 KB
    Date 5/31/18
    Description
    CNS14843-1(93), CNS14757-2(99), CNS 15663 ?5?????????
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /