Welcome to the Schneider Electric corporate Website

Select your location

View all   Easy UPS On-Line
Schneider Electric SRV2KI-TW Image

SRV2KI-TW

Schneider Electric SRV2KI-TW Image
SRV2KI-TW

APC Easy UPS On-Line SRV 2000VA 230V, TW

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Easy UPS On-Line SRV 2000VA 230V, TW
    Includes
    Basic UPS signalling RS-232 cable , CD with software , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Taiwan
    Output
    Output Power Capacity
    1600 Watts / 2000 VA
    Max Configurable Power (Watts)
    1600 Watts / 2000 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (4) IEC 320 C13 (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz
    Input Connections
    IEC-320 C14
    Cord Length
    1.5 meters
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    110 - 285 (half load)V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    4 hour(s)
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    --
    Surge Protection and Filtering
    Surge energy rating
    600 Joules
    Physical
    Maximum Height
    238.0 mm
    Maximum Width
    145.0 mm
    Maximum Depth
    400.0 mm
    Net Weight
    16.8 kg
    Shipping Weight
    18.11 kg
    Shipping Height
    355.0 mm
    Shipping Width
    235.0 mm
    Shipping Depth
    525.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Protection Class
    IP 20
    Conformance
    Approvals
    BSMI , CE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages6
    • English3
    • Chinese3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 536.6 KB
    Date 6/6/19
    prp.document.label.format pdf
    Size 1.4 MB
    Date 6/23/19
    prp.document.label.format pdf
    Size 1.4 MB
    Date 8/13/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    SRV2KI/SRV2KI-AR/SRV2KI-BR/SRV2KI-TW Easy-UPS Online 2 kVA, 230 Vac (Version V0)
    Files in document
    pdf
    722.3 KB
    Description
    Easy-UPS Online/Package
    prp.document.label.format zip
    Size 3.3 MB
    Date 9/10/19
    Files in document
    pdf
    722.3 KB
    Description
    Easy-UPS Online/Package
    Brochure
    Format
    Size
    Date
    Add to My Documents
    APC Easy UPS Family Overview Brochure - Taiwan (Version V0)
    Description
    Medium Offer Family Overview Brochure
    prp.document.label.format pdf
    Size 610.7 KB
    Date 11/7/18
    Description
    Medium Offer Family Overview Brochure
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 739.7 KB
    Date 2/24/20
  • View more View less

    Software and Firmware

    Language
    • English1
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format exe
    Size 276.3 MB
    Date 11/29/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /