Welcome to the Schneider Electric corporate Website

Select your location

View all   Easy UPS On-Line
Schneider Electric SRVPM6KIL Image

SRVPM6KIL

Schneider Electric SRVPM6KIL Image
SRVPM6KIL

APC Easy UPS On-Line SRV Ext. Runtime 6000VA 230V, No Battery

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Easy UPS On-Line SRV Ext. Runtime 6000VA 230V, No Battery
    Includes
    CD with software , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Angola , Armenia , Azerbaijan , Belarus , Benin , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Cambodia , Cameroon , Central African Republic , Chad , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Croatia , Cyprus , Czech Republic , Dominica , East Timor , Egypt , Gabon , Gambia , Georgia , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Indonesia , Iraq , Israel , Jordan , Kazakhstan , KOREA, REPUBLIC OF , Lebanon , Lesotho , Liberia , Macedonia , Madagascar , Malawi , Malaysia , Malta , Martinique , Mauritania , Mauritius , Moldova, Republic Of , Mongolia , Morocco , Myanmar , Namibia , Niger , Pakistan , Peru , Philippines , Poland , Romania , Russian Federation , SAINT LUCIA , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Tajikistan , Thailand , Togo , Tunisia , Turkmenistan , Ukraine , Uzbekistan , Viet Nam , Western Sahara , Zambia , Zimbabwe
    Output
    Output Power Capacity
    6000 Watts / 6000 VA
    Max Configurable Power (Watts)
    6000 Watts / 6000 VA
    Nominal Output Voltage
    230V
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz
    Input Connections
    Hard Wire 3-wire
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Typical recharge time
    3 hour(s)
    Communications & Management
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    600 Joules
    Physical
    Maximum Height
    336.0 mm
    Maximum Width
    190.0 mm
    Maximum Depth
    374.0 mm
    Net Weight
    13.0 kg
    Shipping Weight
    16.0 kg
    Shipping Height
    460.0 mm
    Shipping Width
    290.0 mm
    Shipping Depth
    12471.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-14763.6 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Approvals
    CE , IEC 62040-1-1 , IEC 62040-1-2
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages13
    • English5
    • Chinese2
    • French1
    • German1
    • Italian1
    • Russian1
    • Spanish1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    EASY UPS ON-LINE SRV/SRVPM 6/10KIL (Version V0)
    Description
    User maniual for Easy UPS On-Line SRV6KIL, SRV10KIL, SRVPM6KIL and SRVPM10KIL 230 V
    prp.document.label.format pdf
    Size 1.2 MB
    Date 7/19/18
    Description
    User maniual for Easy UPS On-Line SRV6KIL, SRV10KIL, SRVPM6KIL and SRVPM10KIL 230 V
    prp.document.label.format pdf
    Size 1.7 MB
    Date 7/19/18
    prp.document.label.format pdf
    Size 1.2 MB
    Date 7/19/18
    prp.document.label.format pdf
    Size 1.4 MB
    Date 7/19/18
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/19/18
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/19/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 7/19/18
    prp.document.label.format pdf
    Size 1.2 MB
    Date 7/19/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 7/19/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    APC Easy UPS 1 Ph Online with Bundled Accessories Brochure (Version V0)
    Description
    Bundled Accessories Rack Mount Models
    prp.document.label.format pdf
    Size 917.7 KB
    Date 12/18/18
    Description
    Bundled Accessories Rack Mount Models
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CE DOC Easy UPS SRV (Version V0)
    Description
    2014/35/UE; 2014/30/UE; 2011/65/UE
    prp.document.label.format pdf
    Size 274.2 KB
    Date 5/26/20
    Description
    2014/35/UE; 2014/30/UE; 2011/65/UE
    EMC Certificate & Report (Version V0)
    Description
    EN 62040-2: 2006+AC: 2006, Equate test limit with IEC 62040-2: 2005 (EN61000-4-2: 2009, EN 61000-4-3:2006+A2: 2010, EN61000-4-4: 2012, EN 61000-4-5: 2014, EN 61000-4-6: 2014, EN 61000-4-8: 2010, EN61000-4-11:2004,EN 61000-2-2: 2002)
    prp.document.label.format pdf
    Size 2.7 MB
    Date 6/7/18
    Description
    EN 62040-2: 2006+AC: 2006, Equate test limit with IEC 62040-2: 2005 (EN61000-4-2: 2009, EN 61000-4-3:2006+A2: 2010, EN61000-4-4: 2012, EN 61000-4-5: 2014, EN 61000-4-6: 2014, EN 61000-4-8: 2010, EN61000-4-11:2004,EN 61000-2-2: 2002)
    prp.document.label.format pdf
    Size 258.4 KB
    Date 2/25/18
    Description
    IEC 62040-1:2008+A1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.