Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Easy UPS 1 Ph On-Line
Schneider Electric SRVS10KRIRK Image

SRVS10KRIRK

Schneider Electric SRVS10KRIRK Image
SRVS10KRIRK

Easy UPS 1Ph on-line SRVS RM 10000 VA 230 V with rail kit

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    Main
    product or component type
    Uninterruptible power supply (UPS)
    General
    Number of tare power
    105 W
    Number of power module free slots
    0
    Number of power module filled slots
    0
    Physical
    depth
    61.5 cm
    height
    17.3 cm
    mounting support
    19" rack
    19'' swing rack
    19" fixed rack
    net weight
    69 kg
    width
    43.8 cm
    Output
    rated power in W
    10000 W
    Maximum configurable power in W
    10000 W
    crest factor
    3 : 1
    curve load maximum
    100 %
    curve X-axis maximum
    100 %
    curve X-axis minimum
    0 %
    curve Y-axis maximum
    100 %
    curve Y-axis minimum
    50 %
    graph display
    1
    Maximum configurable power in VA
    10000 VA
    rated power in VA
    10000 VA
    Conformance
    product certifications
    CE
    Environmental
    ambient air temperature for operation
    0…40 °C
    operating altitude
    0...3000 m
    ambient air temperature for storage
    -15…60 °C
    storage altitude
    0.00…15240.00 m
    Batteries & Runtime
    battery type
    Lead-acid battery
    Sealed rechargable
    number of battery filled slots
    0
    number of battery free slots
    0
    battery voltage
    12 V
    Communications & Management
    free slots
    1
    Surge Protection and Filtering
    Surge energy rate
    600 J
    Packing Units
    Package 1 Weight
    78.925 kg
    Package 2 Weight
    90 kg
    Contractual warranty
    Warranty
    2 years
  • View more
    View less

    Documents

    Language
    • All Languages14
    • English6
    • Chinese2
    • French1
    • German1
    • Italian1
    • Russian1
    • Spanish1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 1/23/19
    SCHNEIDER EASY UPS SRVS/SRVSPM 6/10KRI/192RBP-7A/9A (Version V0)
    Description
    User maniual for Schneider Electric Easy UPS On-Line SRVS6KRI, SRVS10KRI, SRVSPM6RI, SRVSPM10KRI, SRVS192RBP-7A, and SRVS192RBP-9A 230 V for ASP and EMEA regions
    prp.document.label.format pdf
    Size 1.9 MB
    Date 8/15/18
    Description
    User maniual for Schneider Electric Easy UPS On-Line SRVS6KRI, SRVS10KRI, SRVSPM6RI, SRVSPM10KRI, SRVS192RBP-7A, and SRVS192RBP-9A 230 V for ASP and EMEA regions
    prp.document.label.format pdf
    Size 1.6 MB
    Date 8/15/18
    prp.document.label.format pdf
    Size 2.3 MB
    Date 8/15/18
    prp.document.label.format pdf
    Size 2 MB
    Date 8/15/18
    prp.document.label.format pdf
    Size 1.9 MB
    Date 8/15/18
    prp.document.label.format pdf
    Size 1.9 MB
    Date 8/15/18
    prp.document.label.format pdf
    Size 2.1 MB
    Date 8/15/18
    prp.document.label.format pdf
    Size 1.8 MB
    Date 8/15/18
    prp.document.label.format pdf
    Size 2.1 MB
    Date 8/15/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 905.7 KB
    Date 1/6/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CE DoC Schneider EasyUPS SRVS (Version V0)
    Description
    2014/35/UE; 2014/30/UE; 2011/65/UE
    prp.document.label.format pdf
    Size 285.8 KB
    Date 5/25/20
    Description
    2014/35/UE; 2014/30/UE; 2011/65/UE
    EMC certificate Schneider Easy UPS SRV RM 6000VA 10000VA 230V, No Battery (Version V0)
    Description
    EN 62040-2: 2006+AC: 2006, Equate test limit with IEC 62040-2: 2005 (EN61000-4-2: 2009; EN 61000-4-3:2006+A2: 2010, EN61000-4-4: 2012; EN 61000-4-5: 2014; EN 61000-4-6: 2014; EN 61000-4-8: 2010; EN61000-4-11:2004;EN 61000-2-2: 2002)
    prp.document.label.format pdf
    Size 508.7 KB
    Date 8/21/18
    Description
    EN 62040-2: 2006+AC: 2006, Equate test limit with IEC 62040-2: 2005 (EN61000-4-2: 2009; EN 61000-4-3:2006+A2: 2010, EN61000-4-4: 2012; EN 61000-4-5: 2014; EN 61000-4-6: 2014; EN 61000-4-8: 2010; EN61000-4-11:2004;EN 61000-2-2: 2002)
    prp.document.label.format pdf
    Size 281.2 KB
    Date 8/1/18
    Description
    IEC 62040-1:2008+A1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.