Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easy UPS 1 Ph On-Line
Schneider Electric SRVS1KI-AZ Image

SRVS1KI-AZ

Schneider Electric SRVS1KI-AZ Image
SRVS1KI-AZ

Easy UPS 1Ph on-line SRVS 1000 VA 230 V Australia

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Uninterruptible power supply (UPS)
    communication port protocol
    USB
    RS232
    SmartSlot
    reset
    Automatic reset
    function available
    Intelligent charging algorithm monitors battery and AC supply
    Energy efficiency
    Internal bypass
    Optional communication kit for remote monitoring
    With LCD display
    topology
    Double conversion online
    Complementary
    display type
    LCD display
    integrated connection type
    USB port
    type of signal
    Sine wave
    network frequency
    40...70 Hz
    power range
    1000 VA
    electrical connection
    Output: 3 outlet Australian
    Input: 1 inlet
    local signalling
    Alarm, distinctive for low battery
    Alarm, continuous or intermittent tone for overload
    LCD display for status and alert
    battery type
    Lead-acid battery
    Sealed rechargable
    Internal battery
    number of batteries
    2
    charging time
    4 h recover to 90% capacity
    battery capacity
    9 Ah
    Environment
    relative humidity
    0…95 %, non-condensing
    operating altitude
    0...3000 m
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -20…50 °C
    standards
    IEC 62040-1-1
    IEC 62040-1-2
    product certifications
    CE
    Contractual warranty
    Warranty
    2 years
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 1/23/19
    SCHNEIDER EASY UPS ON-LINE SRVS1/3KI-AZ (Version 0)
    Description
    User manual for Schneider Electric Easy UPS On-Line SRVS1KI-AZ and SRVS3KI-AZ
    Size pdf
    Size 1.1 MB
    Date 10/16/18
    Description
    User manual for Schneider Electric Easy UPS On-Line SRVS1KI-AZ and SRVS3KI-AZ
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB certificate Schneider SRVS 1KI, 2KI (Version 0)
    Description
    IEC 62040-1:2008 + A1
    Size pdf
    Size 251.7 KB
    Date 1/14/18
    Description
    IEC 62040-1:2008 + A1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /