Welcome to the Schneider Electric corporate Website

Select your location

View all Easy UPS 1 Ph On-Line
Schneider Electric SRVSPM10KIL Image

SRVSPM10KIL

Schneider Electric SRVSPM10KIL Image
SRVSPM10KIL

Easy UPS 1Ph on-line SRVS extended runtime 10000 VA 230 V no battery

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Uninterruptible power supply (UPS)
    provided equipment
    1 USB software CD
    1 RS232 USB cable
    1 user manual
    1 cable
    mounting support
    Floor-standing
    communication port protocol
    USB
    RS232
    SmartSlot
    reset
    Automatic reset
    function available
    Intelligent charging algorithm monitors battery and AC supply
    Battery monitoring
    Audible alarm when a fault condition arises
    Energy efficiency
    Internal bypass
    With LCD display
    Optional communication kit for remote monitoring
    topology
    Double conversion online
    Complementary
    display type
    LCD display
    integrated connection type
    Serial link
    USB port
    Surge Energy
    600 J
    type of signal
    Sine wave
    protection device type
    Surge protection device (SPD)
    Miniature circuit breaker (MCB)
    protection type
    Surge arrester
    Circuit breaker
    input voltage
    230 V AC nominal mode
    220 V AC
    240 V AC
    output voltage
    230 V AC nominal mode
    220 V AC
    240 V AC
    IP degree of protection
    IP20
    transfer time
    0 s
    network frequency
    40...70 Hz
    power range
    10000 VA
    10000 W
    crest factor
    3 : 1
    electrical connection
    Input/output: terminal block without socket
    local signalling
    Alarm, distinctive for low battery
    LCD display, continuous or intermittent tone for overload
    LCD display for battery status
    efficiency
    94 %
    battery type
    Lead-acid battery
    External battery system
    number of batteries
    20
    charging time
    3 h
    battery voltage
    12 V
    battery capacity
    9 Ah
    battery life
    5 year(s)
    quantity per set
    Set of 1
    net weight
    16.5 kg
    height
    336 mm
    width
    190 mm
    depth
    447 mm
    Environment
    acoustic level
    < 55 dBA
    relative humidity
    0…95 %, non-condensing
    operating altitude
    0...3000 m
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -15…60 °C
    product certifications
    CE
    Contractual warranty
    Warranty
    2 years
  • View more View less

    Documents

    Language
    • All Languages13
    • English5
    • Chinese2
    • French1
    • German1
    • Italian1
    • Russian1
    • Spanish1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 1/23/19
    SCHNEIDER EASY UPS ON-LINE SRVSPM6/10KIL (Version 0)
    Description
    User maniual for Schneider Electric Easy UPS On-Line SRVSPM6KIL and SRVSPM10KIL 230 V
    Size pdf
    Size 1.5 MB
    Date 9/23/18
    Description
    User maniual for Schneider Electric Easy UPS On-Line SRVSPM6KIL and SRVSPM10KIL 230 V
    Size pdf
    Size 1.5 MB
    Date 9/23/18
    Size pdf
    Size 2 MB
    Date 9/23/18
    Size pdf
    Size 1.6 MB
    Date 9/23/18
    Size pdf
    Size 1.6 MB
    Date 9/23/18
    Size pdf
    Size 1.6 MB
    Date 9/23/18
    Size pdf
    Size 1.8 MB
    Date 9/23/18
    Size pdf
    Size 1.5 MB
    Date 9/23/18
    Size pdf
    Size 1.7 MB
    Date 9/23/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CE DoC Schneider EasyUPS SRVS (Version 0)
    Description
    2014/35/UE; 2014/30/UE; 2011/65/UE
    Size pdf
    Size 182 KB
    Date 7/25/18
    Description
    2014/35/UE; 2014/30/UE; 2011/65/UE
    EMC Certificate & Report Easy UPS SRV SRVS 10KVA 230V Tower (Version 0)
    Description
    EN 62040-2: 2006+AC: 2006, Equate test limit with IEC 62040-2: 2005 (EN61000-4-2: 2009, EN 61000-4-3:2006+A2: 2010, EN61000-4-4: 2012, EN 61000-4-5: 2014, EN 61000-4-6: 2014, EN 61000-4-8: 2010, EN61000-4-11:2004,EN 61000-2-2: 2002)
    Size pdf
    Size 2.6 MB
    Date 6/7/18
    Description
    EN 62040-2: 2006+AC: 2006, Equate test limit with IEC 62040-2: 2005 (EN61000-4-2: 2009, EN 61000-4-3:2006+A2: 2010, EN61000-4-4: 2012, EN 61000-4-5: 2014, EN 61000-4-6: 2014, EN 61000-4-8: 2010, EN61000-4-11:2004,EN 61000-2-2: 2002)
    Size pdf
    Size 263.1 KB
    Date 2/25/18
    Description
    IEC 62040-1:2008+A1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /