Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerLogic CM4000T
Schneider Electric STRM Image
Discontinued

STRM

Schneider Electric STRM Image
Discontinued
STRM

SATELLITE TIME REFERENCE MODULE

Show more characteristics
STRM has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    product or component type
    Satellite time reference module
    Complementary
    output type
    Time synchronization signal
    output voltage
    24 V
    network type
    DC
    communication port support
    RS422
    supply voltage
    24 V DC
    power consumption in W
    36 W
    range compatibility
    CM4000T circuit monitor
    CM4250 circuit monitor
    Packing Units
    Package 1 Weight
    1.000 kg
    Package 1 Length
    45.700 cm