Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric SU1000UXINET Image

SU1000UXINET

Schneider Electric SU1000UXINET Image
SU1000UXINET

APC Smart-UPS 1000VA XL 230V No Battery

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 1000VA XL 230V No Battery
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China , India
    Output
    Output Power Capacity
    670 Watts / 1000 VA
    Max Configurable Power (Watts)
    670 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (4) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    174 - 286 V
    Input voltage adjustable range for mains operation
    168 - 302V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    216.0 mm
    Maximum Width
    170.0 mm
    Maximum Depth
    439.0 mm
    Net Weight
    12.91 kg
    Shipping Weight
    15.0 kg
    Shipping Height
    387.0 mm
    Shipping Width
    320.0 mm
    Shipping Depth
    591.0 mm
    Color
    Beige
    Units per Pallet
    24.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    42.000 dB
    Online Thermal Dissipation
    120.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , EN 50091-1 , EN 50091-2 , GOST , VDE
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
  • View more View less

    Documents

    Language
    • All Languages34
    • English5
    • Chinese3
    • Dutch1
    • Finnish1
    • French3
    • German2
    • Italian3
    • Norwegian3
    • Polish3
    • Russian3
    • Spanish3
    • Swedish2
    • Turkish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Safety Guide - Smart-UPS & Back-UPS (Sheet) (Version 2)
    Description
    This is the APC International Safety Guide in the following languages: English French Spanish Portuguese German Italian Swedish Norwegian Turkish Hungarian Polish Czech Russian Korean Thai Dutch & Indonesian.
    Size pdf
    Size 191.3 KB
    Date 7/2/08
    Description
    This is the APC International Safety Guide in the following languages: English French Spanish Portuguese German Italian Swedish Norwegian Turkish Hungarian Polish Czech Russian Korean Thai Dutch & Indonesian.
    Smart-UPS 700-3000 VA 230 V (Sheet) (Version 0)
    Description
    Smart-UPS 230 Vac Installation and Operations Manual for 700 VA - 3000 VA Models
    Size pdf
    Size 260.7 KB
    Date 4/17/00
    Description
    Smart-UPS 230 Vac Installation and Operations Manual for 700 VA - 3000 VA Models
    Smart-UPS XL (Manual Addendum) (Version 0)
    Description
    Installation and operation instructions for the XL version of Smart-UPS products.
    Size pdf
    Size 153.9 KB
    Date 7/15/99
    Description
    Installation and operation instructions for the XL version of Smart-UPS products.
    Smart-UPS安全指南——SMART-UPS和Back-UPS(表格) (Version 2)
    Description
    此为APC公司以下列语言编写的国际安全指南:英语、法语、西班牙语、葡萄牙语、德语、意大利语、瑞典语、挪威语、土耳其语、匈牙利语、波兰语、捷克语、俄语、朝鲜语、泰国语、荷兰语及印度尼西亚语。
    Size pdf
    Size 278.7 KB
    Date 7/2/08
    Description
    此为APC公司以下列语言编写的国际安全指南:英语、法语、西班牙语、葡萄牙语、德语、意大利语、瑞典语、挪威语、土耳其语、匈牙利语、波兰语、捷克语、俄语、朝鲜语、泰国语、荷兰语及印度尼西亚语。
    Size pdf
    Size 1.2 MB
    Date 4/17/00
    Size pdf
    Size 1.8 MB
    Date 7/15/99
    Veiligheidsgids voor de Smart-UPS - Smart-UPS & Back-UPS (blad) (Version 2)
    Description
    Deze internationale APC-veiligheidsgids is beschikbaar in de volgende talen: Nederlands, Duits, Engels, Frans, Hongaars, Indonesisch, Italiaans, Koreaans, Noors, Pools, Portugees, Russisch, Spaans, Thai, Tsjechisch, Turks en Zweeds.
    Size pdf
    Size 137 KB
    Date 7/2/08
    Description
    Deze internationale APC-veiligheidsgids is beschikbaar in de volgende talen: Nederlands, Duits, Engels, Frans, Hongaars, Indonesisch, Italiaans, Koreaans, Noors, Pools, Portugees, Russisch, Spaans, Thai, Tsjechisch, Turks en Zweeds.
    Size pdf
    Size 132.8 KB
    Date 7/2/08
    Guide de sécurité de londuleur Smart-UPS - Smart-UPS et Back-UPS (fiche) (Version 2)
    Description
    Il sagit du Guide international dAPC sur la sécurité, dans les langues suivantes : anglais, français, espagnol, portugais, allemand, italien, suédois, norvégien, turc, hongrois, polonais, tchèque, russe, coréen, thaï, néerlandais et indonésien.
    Size pdf
    Size 136.2 KB
    Date 7/2/08
    Description
    Il sagit du Guide international dAPC sur la sécurité, dans les langues suivantes : anglais, français, espagnol, portugais, allemand, italien, suédois, norvégien, turc, hongrois, polonais, tchèque, russe, coréen, thaï, néerlandais et indonésien.
    Size pdf
    Size 265 KB
    Date 4/17/00
    Size pdf
    Size 158.5 KB
    Date 7/15/99
    Smart-UPS Sicherheitsleitfaden – Smart-UPS und Back-UPS (Infoblatt) (Version 2)
    Description
    Dies ist der internationale Sicherheitsleitfaden von APC in den folgenden Sprachen: Englisch, Französisch, Spanisch, Portugiesisch, Deutsch, Italienisch, Schwedisch, Norwegisch, Türkisch, Ungarisch, Polnisch, Tschechisch, Russisch, Koreanisch, Thailändisch, Niederländisch und Indonesisch.
    Size pdf
    Size 140.8 KB
    Date 7/2/08
    Description
    Dies ist der internationale Sicherheitsleitfaden von APC in den folgenden Sprachen: Englisch, Französisch, Spanisch, Portugiesisch, Deutsch, Italienisch, Schwedisch, Norwegisch, Türkisch, Ungarisch, Polnisch, Tschechisch, Russisch, Koreanisch, Thailändisch, Niederländisch und Indonesisch.
    Size pdf
    Size 158.2 KB
    Date 7/15/99
    Guida alla sicurezza per Smart-UPS - Smart-UPS e Back-UPS (Scheda) (Version 2)
    Description
    È la guida APC by Schneider Electric sulla sicurezza internazionale disponibile nelle seguenti lingue: inglese, francese, spagnolo, portoghese, tedesco, italiano, svedese, norvegese, turco, ungherese, polacco, ceco, russo, coreano, tailandese, olandese e indonesiano.
    Size pdf
    Size 133.3 KB
    Date 7/2/08
    Description
    È la guida APC by Schneider Electric sulla sicurezza internazionale disponibile nelle seguenti lingue: inglese, francese, spagnolo, portoghese, tedesco, italiano, svedese, norvegese, turco, ungherese, polacco, ceco, russo, coreano, tailandese, olandese e indonesiano.
    Size pdf
    Size 939.7 KB
    Date 4/17/00
    Size pdf
    Size 166.3 KB
    Date 7/15/99
    Size pdf
    Size 134.4 KB
    Date 7/2/08
    Size pdf
    Size 278.4 KB
    Date 4/17/00
    Size pdf
    Size 166.9 KB
    Date 7/15/99
    Size pdf
    Size 176.2 KB
    Date 7/2/08
    Size pdf
    Size 980.1 KB
    Date 4/17/00
    Size pdf
    Size 148.8 KB
    Date 7/15/99
    Памятка по безопасной эксплуатации ИБП Smart-UPS и Back-UPS (информационный листок) (Version 2)
    Description
    Инструкции по безопасной эксплуатации продукции APC на английском, французском, испанском, португальском, немецком, итальянском, шведском, норвежском, турецком венгерском, польском, чешском, русском, корейском, тайском, голландском и индонезийском языках.
    Size pdf
    Size 185.4 KB
    Date 7/2/08
    Description
    Инструкции по безопасной эксплуатации продукции APC на английском, французском, испанском, португальском, немецком, итальянском, шведском, норвежском, турецком венгерском, польском, чешском, русском, корейском, тайском, голландском и индонезийском языках.
    Size pdf
    Size 584.3 KB
    Date 4/17/00
    Size pdf
    Size 151.8 KB
    Date 7/15/99
    Guía de seguridad de Smart-UPS-Smart-UPS y Back-UPS (hoja) (Version 2)
    Description
    Esta es la guía de seguridad internacional APC en los siguientes idiomas: inglés, francés, español, portugués, alemán, italiano, sueco, noruego, turco, húngaro, polaco, checo, ruso, coreano, tailandés, holandés e indonesio.
    Size pdf
    Size 136.9 KB
    Date 7/2/08
    Description
    Esta es la guía de seguridad internacional APC en los siguientes idiomas: inglés, francés, español, portugués, alemán, italiano, sueco, noruego, turco, húngaro, polaco, checo, ruso, coreano, tailandés, holandés e indonesio.
    Size pdf
    Size 271.2 KB
    Date 4/17/00
    Size pdf
    Size 164.1 KB
    Date 7/15/99
    Size pdf
    Size 261.7 KB
    Date 4/17/00
    Size pdf
    Size 160.9 KB
    Date 7/15/99
    Size pdf
    Size 28.4 MB
    Date 4/17/00
    Size pdf
    Size 281.8 KB
    Date 7/15/99
    Certificate
    Format
    Size
    Date
    Add to My Documents
    SABS(South Africa) for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
    Description
    SABS(South Africa) for PowerStack,Smart-UPS RM,Smart-UPS and complies to N/A
    Size zip
    Size 882.9 KB
    Date 6/13/01
    Description
    SABS(South Africa) for PowerStack,Smart-UPS RM,Smart-UPS and complies to N/A
    VDE Safety Approval for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
    Description
    VDE Safety Approval for PowerStack,Smart-UPS RM,Smart-UPS and complies to EN 50091-1-1
    Size zip
    Size 1.2 MB
    Date 12/14/00
    Description
    VDE Safety Approval for PowerStack,Smart-UPS RM,Smart-UPS and complies to EN 50091-1-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /