Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric SU1400XLTNET Image

SU1400XLTNET

Schneider Electric SU1400XLTNET Image
SU1400XLTNET

APC Smart-UPS 1400 XL 208V PC+

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 1400 XL 208V PC+
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Output Power Capacity
    950 Watts / 1400 VA
    Max Configurable Power (Watts)
    950 Watts / 1400 VA
    Nominal Output Voltage
    208V
    Output Voltage Note
    Also provides up to 400VA of 120V with (2) NEMA 5-15 receptacles
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (1) NEMA L6-20R (Battery Backup) , (2) NEMA 5-15R (Battery Backup) , (2) NEMA L6-30R (Battery Backup)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA L6-20P
    Input voltage range for main operations
    157 - 255 V
    Input voltage adjustable range for mains operation
    151 - 268V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    4.5 hour(s)
    Replacement Battery
    RBC11
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    196.0 mm
    Maximum Depth
    546.0 mm
    Net Weight
    54.55 kg
    Shipping Weight
    63.64 kg
    Color
    Beige
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    53.000 dB
    Online Thermal Dissipation
    155.000 BTU/hr
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Equipment protection policy
    Lifetime : $150000
  • View more View less

    Documents

    Language
    • All Languages22
    • English9
    • Chinese2
    • French2
    • German1
    • Italian1
    • Norwegian1
    • Polish1
    • Russian1
    • Spanish2
    • Swedish1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS RM XL 1400 VA, 2200 VA, 3000 VA, 5000 VA, 208 V (Manual) (Version 1)
    Description
    Users Manual for 208 VAC Smart-UPS and Smart-UPS RM XLT models 1400XLT; 2200 LXT; 3000T and 5000T
    Size pdf
    Size 470.5 KB
    Date 7/2/08
    Description
    Users Manual for 208 VAC Smart-UPS and Smart-UPS RM XLT models 1400XLT; 2200 LXT; 3000T and 5000T
    Smart-UPS XL Taiwan (Manual Addendum) (Version 0)
    Description
    Installation and operation instructions for the XL version of Smart-UPS products.
    Size pdf
    Size 177.5 KB
    Date 7/19/99
    Description
    Installation and operation instructions for the XL version of Smart-UPS products.
    Smart-UPS XL (Manual Addendum) (Version 0)
    Description
    Installation and operation instructions for the XL version of Smart-UPS products.
    Size pdf
    Size 153.9 KB
    Date 7/15/99
    Description
    Installation and operation instructions for the XL version of Smart-UPS products.
    Smart-UPS Accessories Hardwire Kit 1400 VA, 2200 VA, 3000 VA, 120/208 V (Manual) (Version 0)
    Description
    Smart-UPS Hardwire Optional Kit User Manual for 120 VAC and 208VAC models (Compatible with SU1400XLTNET SU1400RMXLTNET SU2200NET SU2200XLNET SU2200XLTNET SU2200RMNET SU2200RMXLTNET SU2200J SU3000NET SU3000T SU3000RMNET SU3000J SU3000RMJ
    Size pdf
    Size 1.5 MB
    Date 6/11/98
    Description
    Smart-UPS Hardwire Optional Kit User Manual for 120 VAC and 208VAC models (Compatible with SU1400XLTNET SU1400RMXLTNET SU2200NET SU2200XLNET SU2200XLTNET SU2200RMNET SU2200RMXLTNET SU2200J SU3000NET SU3000T SU3000RMNET SU3000J SU3000RMJ
    Size pdf
    Size 1.8 MB
    Date 7/19/99
    Size pdf
    Size 1.8 MB
    Date 7/15/99
    Onduleur Smart-UPS RM XL 1400 VA, 2200 VA, 3000 VA, 5000 VA, 208 V (manuel) (Version 1)
    Description
    Manuel dutilisation des onduleurs Smart-UPS et Smart-UPS RM XLT 208 VCA modèles 1400XLT, 2200 LXT, 3000T et 5000T
    Size pdf
    Size 478 KB
    Date 7/2/08
    Description
    Manuel dutilisation des onduleurs Smart-UPS et Smart-UPS RM XLT 208 VCA modèles 1400XLT, 2200 LXT, 3000T et 5000T
    Size pdf
    Size 158.5 KB
    Date 7/15/99
    Size pdf
    Size 158.2 KB
    Date 7/15/99
    Size pdf
    Size 166.3 KB
    Date 7/15/99
    Size pdf
    Size 166.9 KB
    Date 7/15/99
    Size pdf
    Size 148.8 KB
    Date 7/15/99
    Size pdf
    Size 151.8 KB
    Date 7/15/99
    Smart-UPS RM XL de 1400 VA, 2200 VA, 3000 VA, 5000 VA y 208 V (manual) (Version 1)
    Description
    Manual del usuario para los Smart-UPS y Smart-UPS RM XLT de 208 V AC, modelos 1400XLT; 2200 LXT; 3000T y 5000T
    Size pdf
    Size 476.1 KB
    Date 7/2/08
    Description
    Manual del usuario para los Smart-UPS y Smart-UPS RM XLT de 208 V AC, modelos 1400XLT; 2200 LXT; 3000T y 5000T
    Size pdf
    Size 164.1 KB
    Date 7/15/99
    Size pdf
    Size 160.9 KB
    Date 7/15/99
    Size pdf
    Size 281.8 KB
    Date 7/15/99
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certificate of Compliance for Smart-UPS (Version 2)
    Description
    Approval to CSA C22.2 no. 107.1
    Size pdf
    Size 68.2 KB
    Date 6/23/16
    Description
    Approval to CSA C22.2 no. 107.1
    CSA Certificate for specified products (Version 1)
    Description
    CSA Certificate for specified products
    Size pdf
    Size 114 KB
    Date 3/6/13
    Description
    CSA Certificate for specified products
    CSA Certified for PowerStack,Smart-UPS RM,Smart-UPS,Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP (Version 0)
    Description
    CSA Certified for PowerStack,Smart-UPS RM,Smart-UPS,Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP and complies to CSA 107.1
    Size zip
    Size 10.2 KB
    Date 1/14/02
    Description
    CSA Certified for PowerStack,Smart-UPS RM,Smart-UPS,Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP and complies to CSA 107.1
    CSA Certified for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
    Description
    CSA Certified for PowerStack,Smart-UPS RM,Smart-UPS and complies to CSA 107.1
    Size zip
    Size 10.2 KB
    Date 1/10/02
    Description
    CSA Certified for PowerStack,Smart-UPS RM,Smart-UPS and complies to CSA 107.1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /